(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Water Removing Sponge

Water Removing Sponge

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 15032

  • Product Type
    Sponge
  • Vertical(mm)
    210
  • Thickness(mm)
    41
  • Horizontal(mm)
    280
  • Color
    Yellow
  • JAN Code
    4979404312131
  • Amount Of Content
    1 pc.
Part Number
15032
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 244.29

SPONGES 1 Piece(s) 31 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Sponge
  • Vertical(mm)
    210
  • Thickness(mm)
    41
  • Horizontal(mm)
    280
  • Color
    Yellow
  • JAN Code
    4979404312131
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Large, dust cloth-sized sponge.
· Highly water-absorbent and easy to wring out, ideal for wiping up water from floors.
· Can also be cut to a suitable size for use as a cleaning sponge.

Specifications of 15032

  • Product Type
    Sponge
  • Vertical(mm)
    210
  • Thickness(mm)
    41
  • Horizontal(mm)
    280
  • Color
    Yellow
  • JAN Code
    4979404312131
  • Amount Of Content
    1 pc.
Part Number
15032
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 244.29

SPONGES 1 Piece(s) 31 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1