(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Colorful Belt with Plastic Buckle for Work

Colorful Belt with Plastic Buckle for Work

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 4059010401

  • Product Type
    Work Belt
  • color
    Navy Blue
  • Size(cm)
    120
  • Body / Option
    Main Body
  • Material (Belt)
    Polypropylene
  • Material (Buckle)
    Plastic
  • Amount Of Content
    1 pc.
Part Number
4059010401
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 472.45

BELT TYPE LOAD HUGGERS 1 Piece(s) Quote 1 pc.

Basic Specifications

  • Product Type
    Work Belt
  • color
    Navy Blue
  • Size(cm)
    120
  • Body / Option
    Main Body
  • Material (Belt)
    Polypropylene
  • Material (Buckle)
    Plastic
  • Amount Of Content
    1 pc.

Product Description

[Features]·It is a work belt with a plastic buckle on a polypropylene belt. ·It is 120 cm long and 32 mm wide.

Specifications of 4059010401

  • Product Type
    Work Belt
  • color
    Navy Blue
  • Size(cm)
    120
  • Body / Option
    Main Body
  • Material (Belt)
    Polypropylene
  • Material (Buckle)
    Plastic
  • Amount Of Content
    1 pc.
Part Number
4059010401
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 472.45

BELT TYPE LOAD HUGGERS 1 Piece(s) Quote 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1