(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single action reflection band "Non-slip" 50 yellow

Single action reflection band "Non-slip" 50 yellow

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of R9480170030

  • Color
    Yellow
  • Product Model
    Arm Badge
  • Display Content
    Plain
  • Reflection Present or Absent
    Yes
  • Size(mm)
    50×400
  • Package Size(mm)
    73×430
  • Precautions
    * High-luminosity reflective material for cars and other automobiles reflects lines, and shines to inform others where the driver is located, making it useful in preventing traffic accidents. * This product is of a panel spring design, for wrapping around the arms and legs easily. * The back side is fuzzy for reduced sliding.
  • Amount Of Content
    1 pc.
Part Number
R9480170030
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 248.10

ARM BANDS 20 Piece(s) 15 Day(s) 1 pc.

Basic Specifications

  • Color
    Yellow
  • Product Model
    Arm Badge
  • Display Content
    Plain
  • Reflection Present or Absent
    Yes
  • Size(mm)
    50×400
  • Package Size(mm)
    73×430
  • Precautions
    * High-luminosity reflective material for cars and other automobiles reflects lines, and shines to inform others where the driver is located, making it useful in preventing traffic accidents. * This product is of a panel spring design, for wrapping around the arms and legs easily. * The back side is fuzzy for reduced sliding.
  • Amount Of Content
    1 pc.

Product Description

High-luminance reflective material reflects lights from vehicles, etc., glowing to inform drivers of the wearer's location, thus helping to prevent traffic accidents. Sheet spring type, so it wraps easily around arms or ankles. The lining is nap-raised, and does not slip easily.

Specifications of R9480170030

  • Color
    Yellow
  • Product Model
    Arm Badge
  • Display Content
    Plain
  • Reflection Present or Absent
    Yes
  • Size(mm)
    50×400
  • Package Size(mm)
    73×430
  • Precautions
    * High-luminosity reflective material for cars and other automobiles reflects lines, and shines to inform others where the driver is located, making it useful in preventing traffic accidents. * This product is of a panel spring design, for wrapping around the arms and legs easily. * The back side is fuzzy for reduced sliding.
  • Amount Of Content
    1 pc.
Part Number
R9480170030
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 248.10

ARM BANDS 20 Piece(s) 15 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1