(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color (Group) | Size | Chest measurement (mm) |
Dress length (mm) |
The Length of the Sleeve (mm) |
Mixing Ratio | Material | Color Details | JAN Code | Process | Material 2 | Material 2 Mixing Ration | Fastener 1 | Pocket 1 | Contents |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,380.00 |
WORK CLOTHES | 1 Piece(s) | 12 Day(s) | Black | 3L | - | - | - | Polyester 100% | Surface Material: Ripstop | Black x Charcoal | - | Water Repellent | Lining: Mesh (Back Lining) | Polyester 100% | Fastener/Coil (slider/metal) | Inner Pocket / Seam Pocket / Hacking Pocket | 1 Pair | ||
฿ 2,269.00 |
WORK CLOTHES | 1 Piece(s) | 12 Day(s) | Black | L | - | - | - | Polyester 100% | Surface Material: Ripstop | Black x Charcoal | - | Water Repellent | Lining: Mesh (Back Lining) | Polyester 100% | Fastener/Coil (slider/metal) | Inner Pocket / Seam Pocket / Hacking Pocket | 1 Pair | ||
฿ 2,269.00 |
WORK CLOTHES | 1 Piece(s) | 12 Day(s) | Black | LL | - | - | - | Polyester 100% | Surface Material: Ripstop | Black x Charcoal | - | Water Repellent | Lining: Mesh (Back Lining) | Polyester 100% | Fastener/Coil (slider/metal) | Inner Pocket / Seam Pocket / Hacking Pocket | 1 Pair | ||
฿ 2,269.00 |
WORK CLOTHES | 1 Piece(s) | 12 Day(s) | Black | M | - | - | - | Polyester 100% | Surface Material: Ripstop | Black x Charcoal | - | Water Repellent | Lining: Mesh (Back Lining) | Polyester 100% | Fastener/Coil (slider/metal) | Inner Pocket / Seam Pocket / Hacking Pocket | 1 Pair | ||
฿ 2,269.00 |
WORK CLOTHES | 1 Piece(s) | 14 Day(s) | Black | S | - | - | - | Polyester 100% | Surface Material: Ripstop | Black x Charcoal | - | Water Repellent | Lining: Mesh (Back Lining) | Polyester 100% | Fastener/Coil (slider/metal) | Inner Pocket / Seam Pocket / Hacking Pocket | 1 Pair | ||
฿ 1,493.13 |
LONG SLEEVE BLOUSON | 1 Piece(s) | 6 Day(s) | Brown | 3L | 1,280 | 780 | 940 | 100% polyester | Rip stop | Charcoal × black | 4548413297748 | Water-repellent | Lining: mesh (back lining) | - | Coil (slider: metal) | Inner pocket / seam pocket / welt pocket | 1 pc. | ||
฿ 1,553.44 |
LONG SLEEVE BLOUSON | 1 Piece(s) | 6 Day(s) | Brown | 4L | 1,340 | 780 | 940 | 100% polyester | Rip stop | Charcoal × black | 4548413297755 | Water-repellent | Lining: mesh (back lining) | - | Coil (slider: metal) | Inner pocket / seam pocket / welt pocket | 1 pc. | ||
฿ 1,613.74 |
LONG SLEEVE BLOUSON | 1 Piece(s) | 6 Day(s) | Brown | 5L | 1,390 | 800 | 960 | 100% polyester | Rip stop | Charcoal × black | 4548413297762 | Water-repellent | Lining: mesh (back lining) | - | Coil (slider: metal) | Inner pocket / seam pocket / welt pocket | 1 pc. | ||
฿ 1,432.83 |
LONG SLEEVE BLOUSON | 1 Piece(s) | 6 Day(s) | Brown | L | 1,180 | 740 | 880 | 100% polyester | Rip stop | Charcoal × black | 4548413297724 | Water-repellent | Lining: mesh (back lining) | - | Coil (slider: metal) | Inner pocket / seam pocket / welt pocket | 1 pc. | ||
฿ 1,432.83 |
LONG SLEEVE BLOUSON | 1 Piece(s) | 6 Day(s) | Brown | LL | 1,230 | 760 | 910 | 100% polyester | Rip stop | Charcoal × black | 4548413297731 | Water-repellent | Lining: mesh (back lining) | - | Coil (slider: metal) | Inner pocket / seam pocket / welt pocket | 1 pc. | ||
฿ 1,432.83 |
LONG SLEEVE BLOUSON | 1 Piece(s) | 6 Day(s) | Brown | M | 1,140 | 720 | 850 | 100% polyester | Rip stop | Charcoal × black | 4548413297717 | Water-repellent | Lining: mesh (back lining) | - | Coil (slider: metal) | Inner pocket / seam pocket / welt pocket | 1 pc. | ||
฿ 1,432.83 |
LONG SLEEVE BLOUSON | 1 Piece(s) | 6 Day(s) | Brown | S | 1,080 | 680 | 800 | 100% polyester | Rip stop | Charcoal × black | 4548413297700 | Water-repellent | Lining: mesh (back lining) | - | Coil (slider: metal) | Inner pocket / seam pocket / welt pocket | 1 pc. | ||
฿ 1,432.83 |
LONG SLEEVE BLOUSON | 1 Piece(s) | 6 Day(s) | Brown | SS | 1,040 | 660 | 780 | 100% polyester | Rip stop | Charcoal × black | 4548413297694 | Water-repellent | Lining: mesh (back lining) | - | Coil (slider: metal) | Inner pocket / seam pocket / welt pocket | 1 pc. | ||
฿ 1,493.13 |
LONG SLEEVE BLOUSON | 1 Piece(s) | 6 Day(s) | Yellow | 3L | 1,280 | 780 | 940 | 100% polyester | Rip stop | Yellow × black | 4548413297823 | Water-repellent | Lining: mesh (back lining) | - | Coil (slider: metal) | Inner pocket / seam pocket / welt pocket | 1 pc. | ||
฿ 1,553.44 |
LONG SLEEVE BLOUSON | 1 Piece(s) | 6 Day(s) | Yellow | 4L | 1,340 | 780 | 940 | 100% polyester | Rip stop | Yellow × black | 4548413297830 | Water-repellent | Lining: mesh (back lining) | - | Coil (slider: metal) | Inner pocket / seam pocket / welt pocket | 1 pc. | ||
฿ 1,613.74 |
LONG SLEEVE BLOUSON | 1 Piece(s) | 6 Day(s) | Yellow | 5L | 1,390 | 800 | 960 | 100% polyester | Rip stop | Yellow × black | 4548413297847 | Water-repellent | Lining: mesh (back lining) | - | Coil (slider: metal) | Inner pocket / seam pocket / welt pocket | 1 pc. | ||
฿ 1,432.83 |
LONG SLEEVE BLOUSON | 1 Piece(s) | 6 Day(s) | Yellow | L | 1,180 | 740 | 880 | 100% polyester | Rip stop | Yellow × black | 4548413297809 | Water-repellent | Lining: mesh (back lining) | - | Coil (slider: metal) | Inner pocket / seam pocket / welt pocket | 1 pc. | ||
฿ 1,432.83 |
LONG SLEEVE BLOUSON | 1 Piece(s) | 6 Day(s) | Yellow | LL | 1,230 | 760 | 910 | 100% polyester | Rip stop | Yellow × black | 4548413297816 | Water-repellent | Lining: mesh (back lining) | - | Coil (slider: metal) | Inner pocket / seam pocket / welt pocket | 1 pc. | ||
฿ 1,432.83 |
LONG SLEEVE BLOUSON | 1 Piece(s) | 12 Day(s) | Yellow | M | 1,140 | 720 | 850 | 100% polyester | Rip stop | Yellow × black | 4548413297793 | Water-repellent | Lining: mesh (back lining) | - | Coil (slider: metal) | Inner pocket / seam pocket / welt pocket | 1 pc. | ||
฿ 1,432.83 |
LONG SLEEVE BLOUSON | 1 Piece(s) | 6 Day(s) | Yellow | S | 1,080 | 680 | 800 | 100% polyester | Rip stop | Yellow × black | 4548413297786 | Water-repellent | Lining: mesh (back lining) | - | Coil (slider: metal) | Inner pocket / seam pocket / welt pocket | 1 pc. | ||
฿ 1,432.83 |
LONG SLEEVE BLOUSON | 1 Piece(s) | 6 Day(s) | Yellow | SS | 1,040 | 660 | 780 | 100% polyester | Rip stop | Yellow × black | 4548413297779 | Water-repellent | Lining: mesh (back lining) | - | Coil (slider: metal) | Inner pocket / seam pocket / welt pocket | 1 pc. | ||
฿ 2,380.00 |
WORK CLOTHES | 1 Piece(s) | 19 Day(s) | Blue | 3L | - | - | - | Polyester 100% | Surface Material: Ripstop | Turquoise x Charcoal | - | Water Repellent | Lining: Mesh (Back Lining) | Polyester 100% | Fastener/Coil (slider/metal) | Inner Pocket / Seam Pocket / Hacking Pocket | 1 Pair | ||
฿ 2,269.00 |
WORK CLOTHES | 1 Piece(s) | 14 Day(s) | Blue | L | - | - | - | Polyester 100% | Surface Material: Ripstop | Turquoise x Charcoal | - | Water Repellent | Lining: Mesh (Back Lining) | Polyester 100% | Fastener/Coil (slider/metal) | Inner Pocket / Seam Pocket / Hacking Pocket | 1 Pair | ||
฿ 2,269.00 |
WORK CLOTHES | 1 Piece(s) | 14 Day(s) | Blue | LL | - | - | - | Polyester 100% | Surface Material: Ripstop | Turquoise x Charcoal | - | Water Repellent | Lining: Mesh (Back Lining) | Polyester 100% | Fastener/Coil (slider/metal) | Inner Pocket / Seam Pocket / Hacking Pocket | 1 Pair | ||
฿ 2,269.00 |
WORK CLOTHES | 1 Piece(s) | 14 Day(s) | Blue | M | - | - | - | Polyester 100% | Surface Material: Ripstop | Turquoise x Charcoal | - | Water Repellent | Lining: Mesh (Back Lining) | Polyester 100% | Fastener/Coil (slider/metal) | Inner Pocket / Seam Pocket / Hacking Pocket | 1 Pair | ||
฿ 2,269.00 |
WORK CLOTHES | 1 Piece(s) | 19 Day(s) | Blue | S | - | - | - | Polyester 100% | Surface Material: Ripstop | Turquoise x Charcoal | - | Water Repellent | Lining: Mesh (Back Lining) | Polyester 100% | Fastener/Coil (slider/metal) | Inner Pocket / Seam Pocket / Hacking Pocket | 1 Pair | ||
฿ 1,493.13 |
LONG SLEEVE BLOUSON | 1 Piece(s) | 6 Day(s) | Green | 3L | 1,280 | 780 | 940 | 100% polyester | Rip stop | Mint green × charcoal | 4548413297908 | Water-repellent | Lining: mesh (back lining) | - | Coil (slider: metal) | Inner pocket / seam pocket / welt pocket | 1 pc. | ||
฿ 1,553.44 |
LONG SLEEVE BLOUSON | 1 Piece(s) | 6 Day(s) | Green | 4L | 1,340 | 780 | 940 | 100% polyester | Rip stop | Mint green × charcoal | 4548413297915 | Water-repellent | Lining: mesh (back lining) | - | Coil (slider: metal) | Inner pocket / seam pocket / welt pocket | 1 pc. | ||
฿ 1,613.74 |
LONG SLEEVE BLOUSON | 1 Piece(s) | 6 Day(s) | Green | 5L | 1,390 | 800 | 960 | 100% polyester | Rip stop | Mint green × charcoal | 4548413297922 | Water-repellent | Lining: mesh (back lining) | - | Coil (slider: metal) | Inner pocket / seam pocket / welt pocket | 1 pc. | ||
฿ 1,432.83 |
LONG SLEEVE BLOUSON | 1 Piece(s) | 6 Day(s) | Green | L | 1,180 | 740 | 880 | 100% polyester | Rip stop | Mint green × charcoal | 4548413297885 | Water-repellent | Lining: mesh (back lining) | - | Coil (slider: metal) | Inner pocket / seam pocket / welt pocket | 1 pc. | ||
฿ 1,432.83 |
LONG SLEEVE BLOUSON | 1 Piece(s) | 6 Day(s) | Green | LL | 1,230 | 760 | 910 | 100% polyester | Rip stop | Mint green × charcoal | 4548413297892 | Water-repellent | Lining: mesh (back lining) | - | Coil (slider: metal) | Inner pocket / seam pocket / welt pocket | 1 pc. | ||
฿ 1,432.83 |
LONG SLEEVE BLOUSON | 1 Piece(s) | 6 Day(s) | Green | M | 1,140 | 720 | 850 | 100% polyester | Rip stop | Mint green × charcoal | 4548413297878 | Water-repellent | Lining: mesh (back lining) | - | Coil (slider: metal) | Inner pocket / seam pocket / welt pocket | 1 pc. | ||
฿ 1,432.83 |
LONG SLEEVE BLOUSON | 1 Piece(s) | 6 Day(s) | Green | S | 1,080 | 680 | 800 | 100% polyester | Rip stop | Mint green × charcoal | 4548413297861 | Water-repellent | Lining: mesh (back lining) | - | Coil (slider: metal) | Inner pocket / seam pocket / welt pocket | 1 pc. | ||
฿ 1,432.83 |
LONG SLEEVE BLOUSON | 1 Piece(s) | 6 Day(s) | Green | SS | 1,040 | 660 | 780 | 100% polyester | Rip stop | Mint green × charcoal | 4548413297854 | Water-repellent | Lining: mesh (back lining) | - | Coil (slider: metal) | Inner pocket / seam pocket / welt pocket | 1 pc. | ||
฿ 2,380.00 |
WORK CLOTHES | 1 Piece(s) | 14 Day(s) | Orange | 3L | - | - | - | Polyester 100% | Surface Material: Ripstop | Orange x Charcoal | - | Water Repellent | Lining: Mesh (Back Lining) | Polyester 100% | Fastener/Coil (slider/metal) | Inner Pocket / Seam Pocket / Hacking Pocket | 1 Pair | ||
฿ 2,269.00 |
WORK CLOTHES | 1 Piece(s) | 14 Day(s) | Orange | L | - | - | - | Polyester 100% | Surface Material: Ripstop | Orange x Charcoal | - | Water Repellent | Lining: Mesh (Back Lining) | Polyester 100% | Fastener/Coil (slider/metal) | Inner Pocket / Seam Pocket / Hacking Pocket | 1 Pair | ||
฿ 2,269.00 |
WORK CLOTHES | 1 Piece(s) | 14 Day(s) | Orange | LL | - | - | - | Polyester 100% | Surface Material: Ripstop | Orange x Charcoal | - | Water Repellent | Lining: Mesh (Back Lining) | Polyester 100% | Fastener/Coil (slider/metal) | Inner Pocket / Seam Pocket / Hacking Pocket | 1 Pair | ||
฿ 2,269.00 |
WORK CLOTHES | 1 Piece(s) | 19 Day(s) | Orange | M | - | - | - | Polyester 100% | Surface Material: Ripstop | Orange x Charcoal | - | Water Repellent | Lining: Mesh (Back Lining) | Polyester 100% | Fastener/Coil (slider/metal) | Inner Pocket / Seam Pocket / Hacking Pocket | 1 Pair | ||
฿ 2,269.00 |
WORK CLOTHES | 1 Piece(s) | 12 Day(s) | Orange | S | - | - | - | Polyester 100% | Surface Material: Ripstop | Orange x Charcoal | - | Water Repellent | Lining: Mesh (Back Lining) | Polyester 100% | Fastener/Coil (slider/metal) | Inner Pocket / Seam Pocket / Hacking Pocket | 1 Pair |
[Features]
· Water-repellent and wind-resistant hooded jacket for any work situation.
· Also stylishly dresses up the image of the company.
· Full of functionality and useful at various work sites.
· High-functioning sporty jacket.
· Micro-rip material: Half-coated water-repellent and wind-resistant rip material with a sense of quality.
· Chin guard: Prevents discomfort from the front zipper contacting the chin directly.
· Inner pocket: Inner pocket on the chest that can easily be printed on.
· Seam pocket: Stands out with a sporty taste.
· Raglan sleeves: Impressive mobility.
· Turn pocket: Contents don't fall out easily while working and can be smoothly inserted and removed.
· Cuff binder specification: Cuffs use an elastic binder to prevent the sleeves from slipping.
· Back mesh: Back lining mesh is opened up so that it is easier to print on (printable specification).
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color (Group) | Size | Chest measurement (mm) |
Dress length (mm) |
The Length of the Sleeve (mm) |
Mixing Ratio | Material | Color Details | JAN Code | Process | Material 2 | Material 2 Mixing Ration | Fastener 1 | Pocket 1 | Contents |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,380.00 |
WORK CLOTHES | 1 Piece(s) | 12 Day(s) | Black | 3L | - | - | - | Polyester 100% | Surface Material: Ripstop | Black x Charcoal | - | Water Repellent | Lining: Mesh (Back Lining) | Polyester 100% | Fastener/Coil (slider/metal) | Inner Pocket / Seam Pocket / Hacking Pocket | 1 Pair | ||
฿ 2,269.00 |
WORK CLOTHES | 1 Piece(s) | 12 Day(s) | Black | L | - | - | - | Polyester 100% | Surface Material: Ripstop | Black x Charcoal | - | Water Repellent | Lining: Mesh (Back Lining) | Polyester 100% | Fastener/Coil (slider/metal) | Inner Pocket / Seam Pocket / Hacking Pocket | 1 Pair | ||
฿ 2,269.00 |
WORK CLOTHES | 1 Piece(s) | 12 Day(s) | Black | LL | - | - | - | Polyester 100% | Surface Material: Ripstop | Black x Charcoal | - | Water Repellent | Lining: Mesh (Back Lining) | Polyester 100% | Fastener/Coil (slider/metal) | Inner Pocket / Seam Pocket / Hacking Pocket | 1 Pair | ||
฿ 2,269.00 |
WORK CLOTHES | 1 Piece(s) | 12 Day(s) | Black | M | - | - | - | Polyester 100% | Surface Material: Ripstop | Black x Charcoal | - | Water Repellent | Lining: Mesh (Back Lining) | Polyester 100% | Fastener/Coil (slider/metal) | Inner Pocket / Seam Pocket / Hacking Pocket | 1 Pair | ||
฿ 2,269.00 |
WORK CLOTHES | 1 Piece(s) | 14 Day(s) | Black | S | - | - | - | Polyester 100% | Surface Material: Ripstop | Black x Charcoal | - | Water Repellent | Lining: Mesh (Back Lining) | Polyester 100% | Fastener/Coil (slider/metal) | Inner Pocket / Seam Pocket / Hacking Pocket | 1 Pair | ||
฿ 1,493.13 |
LONG SLEEVE BLOUSON | 1 Piece(s) | 6 Day(s) | Brown | 3L | 1,280 | 780 | 940 | 100% polyester | Rip stop | Charcoal × black | 4548413297748 | Water-repellent | Lining: mesh (back lining) | - | Coil (slider: metal) | Inner pocket / seam pocket / welt pocket | 1 pc. | ||
฿ 1,553.44 |
LONG SLEEVE BLOUSON | 1 Piece(s) | 6 Day(s) | Brown | 4L | 1,340 | 780 | 940 | 100% polyester | Rip stop | Charcoal × black | 4548413297755 | Water-repellent | Lining: mesh (back lining) | - | Coil (slider: metal) | Inner pocket / seam pocket / welt pocket | 1 pc. | ||
฿ 1,613.74 |
LONG SLEEVE BLOUSON | 1 Piece(s) | 6 Day(s) | Brown | 5L | 1,390 | 800 | 960 | 100% polyester | Rip stop | Charcoal × black | 4548413297762 | Water-repellent | Lining: mesh (back lining) | - | Coil (slider: metal) | Inner pocket / seam pocket / welt pocket | 1 pc. | ||
฿ 1,432.83 |
LONG SLEEVE BLOUSON | 1 Piece(s) | 6 Day(s) | Brown | L | 1,180 | 740 | 880 | 100% polyester | Rip stop | Charcoal × black | 4548413297724 | Water-repellent | Lining: mesh (back lining) | - | Coil (slider: metal) | Inner pocket / seam pocket / welt pocket | 1 pc. | ||
฿ 1,432.83 |
LONG SLEEVE BLOUSON | 1 Piece(s) | 6 Day(s) | Brown | LL | 1,230 | 760 | 910 | 100% polyester | Rip stop | Charcoal × black | 4548413297731 | Water-repellent | Lining: mesh (back lining) | - | Coil (slider: metal) | Inner pocket / seam pocket / welt pocket | 1 pc. | ||
฿ 1,432.83 |
LONG SLEEVE BLOUSON | 1 Piece(s) | 6 Day(s) | Brown | M | 1,140 | 720 | 850 | 100% polyester | Rip stop | Charcoal × black | 4548413297717 | Water-repellent | Lining: mesh (back lining) | - | Coil (slider: metal) | Inner pocket / seam pocket / welt pocket | 1 pc. | ||
฿ 1,432.83 |
LONG SLEEVE BLOUSON | 1 Piece(s) | 6 Day(s) | Brown | S | 1,080 | 680 | 800 | 100% polyester | Rip stop | Charcoal × black | 4548413297700 | Water-repellent | Lining: mesh (back lining) | - | Coil (slider: metal) | Inner pocket / seam pocket / welt pocket | 1 pc. | ||
฿ 1,432.83 |
LONG SLEEVE BLOUSON | 1 Piece(s) | 6 Day(s) | Brown | SS | 1,040 | 660 | 780 | 100% polyester | Rip stop | Charcoal × black | 4548413297694 | Water-repellent | Lining: mesh (back lining) | - | Coil (slider: metal) | Inner pocket / seam pocket / welt pocket | 1 pc. | ||
฿ 1,493.13 |
LONG SLEEVE BLOUSON | 1 Piece(s) | 6 Day(s) | Yellow | 3L | 1,280 | 780 | 940 | 100% polyester | Rip stop | Yellow × black | 4548413297823 | Water-repellent | Lining: mesh (back lining) | - | Coil (slider: metal) | Inner pocket / seam pocket / welt pocket | 1 pc. | ||
฿ 1,553.44 |
LONG SLEEVE BLOUSON | 1 Piece(s) | 6 Day(s) | Yellow | 4L | 1,340 | 780 | 940 | 100% polyester | Rip stop | Yellow × black | 4548413297830 | Water-repellent | Lining: mesh (back lining) | - | Coil (slider: metal) | Inner pocket / seam pocket / welt pocket | 1 pc. | ||
฿ 1,613.74 |
LONG SLEEVE BLOUSON | 1 Piece(s) | 6 Day(s) | Yellow | 5L | 1,390 | 800 | 960 | 100% polyester | Rip stop | Yellow × black | 4548413297847 | Water-repellent | Lining: mesh (back lining) | - | Coil (slider: metal) | Inner pocket / seam pocket / welt pocket | 1 pc. | ||
฿ 1,432.83 |
LONG SLEEVE BLOUSON | 1 Piece(s) | 6 Day(s) | Yellow | L | 1,180 | 740 | 880 | 100% polyester | Rip stop | Yellow × black | 4548413297809 | Water-repellent | Lining: mesh (back lining) | - | Coil (slider: metal) | Inner pocket / seam pocket / welt pocket | 1 pc. | ||
฿ 1,432.83 |
LONG SLEEVE BLOUSON | 1 Piece(s) | 6 Day(s) | Yellow | LL | 1,230 | 760 | 910 | 100% polyester | Rip stop | Yellow × black | 4548413297816 | Water-repellent | Lining: mesh (back lining) | - | Coil (slider: metal) | Inner pocket / seam pocket / welt pocket | 1 pc. | ||
฿ 1,432.83 |
LONG SLEEVE BLOUSON | 1 Piece(s) | 12 Day(s) | Yellow | M | 1,140 | 720 | 850 | 100% polyester | Rip stop | Yellow × black | 4548413297793 | Water-repellent | Lining: mesh (back lining) | - | Coil (slider: metal) | Inner pocket / seam pocket / welt pocket | 1 pc. | ||
฿ 1,432.83 |
LONG SLEEVE BLOUSON | 1 Piece(s) | 6 Day(s) | Yellow | S | 1,080 | 680 | 800 | 100% polyester | Rip stop | Yellow × black | 4548413297786 | Water-repellent | Lining: mesh (back lining) | - | Coil (slider: metal) | Inner pocket / seam pocket / welt pocket | 1 pc. | ||
฿ 1,432.83 |
LONG SLEEVE BLOUSON | 1 Piece(s) | 6 Day(s) | Yellow | SS | 1,040 | 660 | 780 | 100% polyester | Rip stop | Yellow × black | 4548413297779 | Water-repellent | Lining: mesh (back lining) | - | Coil (slider: metal) | Inner pocket / seam pocket / welt pocket | 1 pc. | ||
฿ 2,380.00 |
WORK CLOTHES | 1 Piece(s) | 19 Day(s) | Blue | 3L | - | - | - | Polyester 100% | Surface Material: Ripstop | Turquoise x Charcoal | - | Water Repellent | Lining: Mesh (Back Lining) | Polyester 100% | Fastener/Coil (slider/metal) | Inner Pocket / Seam Pocket / Hacking Pocket | 1 Pair | ||
฿ 2,269.00 |
WORK CLOTHES | 1 Piece(s) | 14 Day(s) | Blue | L | - | - | - | Polyester 100% | Surface Material: Ripstop | Turquoise x Charcoal | - | Water Repellent | Lining: Mesh (Back Lining) | Polyester 100% | Fastener/Coil (slider/metal) | Inner Pocket / Seam Pocket / Hacking Pocket | 1 Pair | ||
฿ 2,269.00 |
WORK CLOTHES | 1 Piece(s) | 14 Day(s) | Blue | LL | - | - | - | Polyester 100% | Surface Material: Ripstop | Turquoise x Charcoal | - | Water Repellent | Lining: Mesh (Back Lining) | Polyester 100% | Fastener/Coil (slider/metal) | Inner Pocket / Seam Pocket / Hacking Pocket | 1 Pair | ||
฿ 2,269.00 |
WORK CLOTHES | 1 Piece(s) | 14 Day(s) | Blue | M | - | - | - | Polyester 100% | Surface Material: Ripstop | Turquoise x Charcoal | - | Water Repellent | Lining: Mesh (Back Lining) | Polyester 100% | Fastener/Coil (slider/metal) | Inner Pocket / Seam Pocket / Hacking Pocket | 1 Pair | ||
฿ 2,269.00 |
WORK CLOTHES | 1 Piece(s) | 19 Day(s) | Blue | S | - | - | - | Polyester 100% | Surface Material: Ripstop | Turquoise x Charcoal | - | Water Repellent | Lining: Mesh (Back Lining) | Polyester 100% | Fastener/Coil (slider/metal) | Inner Pocket / Seam Pocket / Hacking Pocket | 1 Pair | ||
฿ 1,493.13 |
LONG SLEEVE BLOUSON | 1 Piece(s) | 6 Day(s) | Green | 3L | 1,280 | 780 | 940 | 100% polyester | Rip stop | Mint green × charcoal | 4548413297908 | Water-repellent | Lining: mesh (back lining) | - | Coil (slider: metal) | Inner pocket / seam pocket / welt pocket | 1 pc. | ||
฿ 1,553.44 |
LONG SLEEVE BLOUSON | 1 Piece(s) | 6 Day(s) | Green | 4L | 1,340 | 780 | 940 | 100% polyester | Rip stop | Mint green × charcoal | 4548413297915 | Water-repellent | Lining: mesh (back lining) | - | Coil (slider: metal) | Inner pocket / seam pocket / welt pocket | 1 pc. | ||
฿ 1,613.74 |
LONG SLEEVE BLOUSON | 1 Piece(s) | 6 Day(s) | Green | 5L | 1,390 | 800 | 960 | 100% polyester | Rip stop | Mint green × charcoal | 4548413297922 | Water-repellent | Lining: mesh (back lining) | - | Coil (slider: metal) | Inner pocket / seam pocket / welt pocket | 1 pc. | ||
฿ 1,432.83 |
LONG SLEEVE BLOUSON | 1 Piece(s) | 6 Day(s) | Green | L | 1,180 | 740 | 880 | 100% polyester | Rip stop | Mint green × charcoal | 4548413297885 | Water-repellent | Lining: mesh (back lining) | - | Coil (slider: metal) | Inner pocket / seam pocket / welt pocket | 1 pc. | ||
฿ 1,432.83 |
LONG SLEEVE BLOUSON | 1 Piece(s) | 6 Day(s) | Green | LL | 1,230 | 760 | 910 | 100% polyester | Rip stop | Mint green × charcoal | 4548413297892 | Water-repellent | Lining: mesh (back lining) | - | Coil (slider: metal) | Inner pocket / seam pocket / welt pocket | 1 pc. | ||
฿ 1,432.83 |
LONG SLEEVE BLOUSON | 1 Piece(s) | 6 Day(s) | Green | M | 1,140 | 720 | 850 | 100% polyester | Rip stop | Mint green × charcoal | 4548413297878 | Water-repellent | Lining: mesh (back lining) | - | Coil (slider: metal) | Inner pocket / seam pocket / welt pocket | 1 pc. | ||
฿ 1,432.83 |
LONG SLEEVE BLOUSON | 1 Piece(s) | 6 Day(s) | Green | S | 1,080 | 680 | 800 | 100% polyester | Rip stop | Mint green × charcoal | 4548413297861 | Water-repellent | Lining: mesh (back lining) | - | Coil (slider: metal) | Inner pocket / seam pocket / welt pocket | 1 pc. | ||
฿ 1,432.83 |
LONG SLEEVE BLOUSON | 1 Piece(s) | 6 Day(s) | Green | SS | 1,040 | 660 | 780 | 100% polyester | Rip stop | Mint green × charcoal | 4548413297854 | Water-repellent | Lining: mesh (back lining) | - | Coil (slider: metal) | Inner pocket / seam pocket / welt pocket | 1 pc. | ||
฿ 2,380.00 |
WORK CLOTHES | 1 Piece(s) | 14 Day(s) | Orange | 3L | - | - | - | Polyester 100% | Surface Material: Ripstop | Orange x Charcoal | - | Water Repellent | Lining: Mesh (Back Lining) | Polyester 100% | Fastener/Coil (slider/metal) | Inner Pocket / Seam Pocket / Hacking Pocket | 1 Pair | ||
฿ 2,269.00 |
WORK CLOTHES | 1 Piece(s) | 14 Day(s) | Orange | L | - | - | - | Polyester 100% | Surface Material: Ripstop | Orange x Charcoal | - | Water Repellent | Lining: Mesh (Back Lining) | Polyester 100% | Fastener/Coil (slider/metal) | Inner Pocket / Seam Pocket / Hacking Pocket | 1 Pair | ||
฿ 2,269.00 |
WORK CLOTHES | 1 Piece(s) | 14 Day(s) | Orange | LL | - | - | - | Polyester 100% | Surface Material: Ripstop | Orange x Charcoal | - | Water Repellent | Lining: Mesh (Back Lining) | Polyester 100% | Fastener/Coil (slider/metal) | Inner Pocket / Seam Pocket / Hacking Pocket | 1 Pair | ||
฿ 2,269.00 |
WORK CLOTHES | 1 Piece(s) | 19 Day(s) | Orange | M | - | - | - | Polyester 100% | Surface Material: Ripstop | Orange x Charcoal | - | Water Repellent | Lining: Mesh (Back Lining) | Polyester 100% | Fastener/Coil (slider/metal) | Inner Pocket / Seam Pocket / Hacking Pocket | 1 Pair | ||
฿ 2,269.00 |
WORK CLOTHES | 1 Piece(s) | 12 Day(s) | Orange | S | - | - | - | Polyester 100% | Surface Material: Ripstop | Orange x Charcoal | - | Water Repellent | Lining: Mesh (Back Lining) | Polyester 100% | Fastener/Coil (slider/metal) | Inner Pocket / Seam Pocket / Hacking Pocket | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?