(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Long Sleeved Jacket 6400

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,909.23 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6400-001-3L
6400-001-4L
6400-001-5L
6400-001-6L
6400-001-L
6400-001-LL
6400-001-M
6400-001-S
6400-001-SS
6400-004-3L
6400-004-4L
6400-004-5L
6400-004-6L
6400-004-L
6400-004-LL
6400-004-M
6400-004-S
6400-004-SS
6400-005-3L
6400-005-4L
6400-005-5L
6400-005-6L
6400-005-L
6400-005-LL
6400-005-M
6400-005-S
6400-005-SS
6400-006-3L
6400-006-4L
6400-006-5L
6400-006-6L
6400-006-L
6400-006-LL
6400-006-M
6400-006-S
6400-006-SS
6400-008-3L
6400-008-4L
6400-008-5L
6400-008-6L
6400-008-L
6400-008-LL
6400-008-M
6400-008-S
6400-008-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 1,969.54

WORK CLOTHES 1 Piece(s) 6 Day(s) White 3L Nature 1 Pair

฿ 2,029.84

WORK CLOTHES 1 Piece(s) 6 Day(s) White 4L Nature 1 Pair

฿ 2,090.14

WORK CLOTHES 1 Piece(s) 6 Day(s) White 5L Nature 1 Pair

฿ 2,271.07

WORK CLOTHES 1 Piece(s) 6 Day(s) White 6L Nature 1 Pair

฿ 1,909.23

WORK CLOTHES 1 Piece(s) 6 Day(s) White L Nature 1 Pair

฿ 1,909.23

WORK CLOTHES 1 Piece(s) 6 Day(s) White LL Nature 1 Pair

฿ 1,909.23

WORK CLOTHES 1 Piece(s) 6 Day(s) White M Nature 1 Pair

฿ 1,909.23

WORK CLOTHES 1 Piece(s) 6 Day(s) White S Nature 1 Pair

฿ 1,909.23

WORK CLOTHES 1 Piece(s) 6 Day(s) White SS Nature 1 Pair

฿ 1,969.54

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 3L Silver 1 Pair

฿ 2,029.84

WORK CLOTHES 1 Piece(s) 11 Day(s) Gray 4L Silver 1 Pair

฿ 2,090.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 5L Silver 1 Pair

฿ 2,271.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 6L Silver 1 Pair

฿ 1,909.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray L Silver 1 Pair

฿ 1,909.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray LL Silver 1 Pair

฿ 1,909.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray M Silver 1 Pair

฿ 1,909.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray S Silver 1 Pair

฿ 1,909.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray SS Silver 1 Pair

฿ 1,969.54

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 3L Lake Mist 1 Pair

฿ 2,029.84

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 4L Lake Mist 1 Pair

฿ 2,090.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 5L Lake Mist 1 Pair

฿ 2,271.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 6L Lake Mist 1 Pair

฿ 1,909.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Green L Lake Mist 1 Pair

฿ 1,909.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Green LL Lake Mist 1 Pair

฿ 1,909.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Green M Lake Mist 1 Pair

฿ 1,909.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Green S Lake Mist 1 Pair

฿ 1,909.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Green SS Lake Mist 1 Pair

฿ 1,969.54

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 3L Space Blue 1 Pair

฿ 2,029.84

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 4L Space Blue 1 Pair

฿ 2,090.14

WORK CLOTHES 1 Piece(s) 12 Day(s) Blue 5L Space Blue 1 Pair

฿ 2,271.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 6L Space Blue 1 Pair

฿ 1,909.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue L Space Blue 1 Pair

฿ 1,909.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue LL Space Blue 1 Pair

฿ 1,909.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue M Space Blue 1 Pair

฿ 1,909.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue S Space Blue 1 Pair

฿ 1,909.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue SS Space Blue 1 Pair

฿ 1,969.54

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 3L Deep Navy 1 Pair

฿ 2,029.84

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 4L Deep Navy 1 Pair

฿ 2,090.14

WORK CLOTHES 1 Piece(s) 12 Day(s) Navy Blue 5L Deep Navy 1 Pair

฿ 2,271.07

WORK CLOTHES 1 Piece(s) 12 Day(s) Navy Blue 6L Deep Navy 1 Pair

฿ 1,909.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue L Deep Navy 1 Pair

฿ 1,909.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue LL Deep Navy 1 Pair

฿ 1,909.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue M Deep Navy 1 Pair

฿ 1,909.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue S Deep Navy 1 Pair

฿ 1,909.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue SS Deep Navy 1 Pair

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 70%, Cotton 30% (Recycled Polyester 55%)
  • Material
    Surface Material: Hard Lock Eco 2-Layer Twill
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Material 2
    Lining: Mesh (Back Lining)
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Included 01
    Grommet/metal
  • Magic Tape
    Sleeves, inner pocket flaps
  • Pocket 1
    Pocket on Both Sides
  • Pocket 2
    Inner Pocket
  • Jacket Cuff
    Cuffs (Dot Buttons x 2)
  • Jacket Hem
    Side Rubber Specifications
  • Contents
    1 Pair

Product Description

Light, strong, with a soft texture and easy to maintain. Eco-mark product that supports corporate environmental measures.

[Features]
· Gentle on the skin and does not wrinkle easily.
· Anti-static.
· Hard lock eco 2-layer twill: Stretch material with a spun soft texture and strength superior to that of standard T/C material.

Part Number
6400-001-3L
6400-001-4L
6400-001-5L
6400-001-6L
6400-001-L
6400-001-LL
6400-001-M
6400-001-S
6400-001-SS
6400-004-3L
6400-004-4L
6400-004-5L
6400-004-6L
6400-004-L
6400-004-LL
6400-004-M
6400-004-S
6400-004-SS
6400-005-3L
6400-005-4L
6400-005-5L
6400-005-6L
6400-005-L
6400-005-LL
6400-005-M
6400-005-S
6400-005-SS
6400-006-3L
6400-006-4L
6400-006-5L
6400-006-6L
6400-006-L
6400-006-LL
6400-006-M
6400-006-S
6400-006-SS
6400-008-3L
6400-008-4L
6400-008-5L
6400-008-6L
6400-008-L
6400-008-LL
6400-008-M
6400-008-S
6400-008-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 1,969.54

WORK CLOTHES 1 Piece(s) 6 Day(s) White 3L Nature 1 Pair

฿ 2,029.84

WORK CLOTHES 1 Piece(s) 6 Day(s) White 4L Nature 1 Pair

฿ 2,090.14

WORK CLOTHES 1 Piece(s) 6 Day(s) White 5L Nature 1 Pair

฿ 2,271.07

WORK CLOTHES 1 Piece(s) 6 Day(s) White 6L Nature 1 Pair

฿ 1,909.23

WORK CLOTHES 1 Piece(s) 6 Day(s) White L Nature 1 Pair

฿ 1,909.23

WORK CLOTHES 1 Piece(s) 6 Day(s) White LL Nature 1 Pair

฿ 1,909.23

WORK CLOTHES 1 Piece(s) 6 Day(s) White M Nature 1 Pair

฿ 1,909.23

WORK CLOTHES 1 Piece(s) 6 Day(s) White S Nature 1 Pair

฿ 1,909.23

WORK CLOTHES 1 Piece(s) 6 Day(s) White SS Nature 1 Pair

฿ 1,969.54

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 3L Silver 1 Pair

฿ 2,029.84

WORK CLOTHES 1 Piece(s) 11 Day(s) Gray 4L Silver 1 Pair

฿ 2,090.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 5L Silver 1 Pair

฿ 2,271.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 6L Silver 1 Pair

฿ 1,909.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray L Silver 1 Pair

฿ 1,909.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray LL Silver 1 Pair

฿ 1,909.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray M Silver 1 Pair

฿ 1,909.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray S Silver 1 Pair

฿ 1,909.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray SS Silver 1 Pair

฿ 1,969.54

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 3L Lake Mist 1 Pair

฿ 2,029.84

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 4L Lake Mist 1 Pair

฿ 2,090.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 5L Lake Mist 1 Pair

฿ 2,271.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 6L Lake Mist 1 Pair

฿ 1,909.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Green L Lake Mist 1 Pair

฿ 1,909.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Green LL Lake Mist 1 Pair

฿ 1,909.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Green M Lake Mist 1 Pair

฿ 1,909.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Green S Lake Mist 1 Pair

฿ 1,909.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Green SS Lake Mist 1 Pair

฿ 1,969.54

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 3L Space Blue 1 Pair

฿ 2,029.84

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 4L Space Blue 1 Pair

฿ 2,090.14

WORK CLOTHES 1 Piece(s) 12 Day(s) Blue 5L Space Blue 1 Pair

฿ 2,271.07

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 6L Space Blue 1 Pair

฿ 1,909.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue L Space Blue 1 Pair

฿ 1,909.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue LL Space Blue 1 Pair

฿ 1,909.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue M Space Blue 1 Pair

฿ 1,909.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue S Space Blue 1 Pair

฿ 1,909.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue SS Space Blue 1 Pair

฿ 1,969.54

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 3L Deep Navy 1 Pair

฿ 2,029.84

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 4L Deep Navy 1 Pair

฿ 2,090.14

WORK CLOTHES 1 Piece(s) 12 Day(s) Navy Blue 5L Deep Navy 1 Pair

฿ 2,271.07

WORK CLOTHES 1 Piece(s) 12 Day(s) Navy Blue 6L Deep Navy 1 Pair

฿ 1,909.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue L Deep Navy 1 Pair

฿ 1,909.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue LL Deep Navy 1 Pair

฿ 1,909.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue M Deep Navy 1 Pair

฿ 1,909.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue S Deep Navy 1 Pair

฿ 1,909.23

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue SS Deep Navy 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1