(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cargo Pants (Double-Pleated) 6324

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,343.74 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6324-005-70
6324-005-73
6324-005-76
6324-005-79
6324-005-82
6324-005-85
6324-005-88
6324-005-91
6324-005-95
6324-005-100
6324-005-105
6324-005-110
6324-005-115
6324-005-120
6324-005-125
6324-005-130
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Inseam
(cm)
JAN Code Contents

฿ 1,343.74

CARGO PANTS 1 Piece(s) 6 Day(s) 70 80 4548413533433 1 pc.

฿ 1,343.74

CARGO PANTS 1 Piece(s) 6 Day(s) 73 80 4548413533440 1 pc.

฿ 1,343.74

CARGO PANTS 1 Piece(s) 6 Day(s) 76 80 4548413533457 1 pc.

฿ 1,343.74

CARGO PANTS 1 Piece(s) 6 Day(s) 79 80 4548413533464 1 pc.

฿ 1,343.74

CARGO PANTS 1 Piece(s) 6 Day(s) 82 80 4548413533471 1 pc.

฿ 1,343.74

CARGO PANTS 1 Piece(s) 6 Day(s) 85 80 4548413533488 1 pc.

฿ 1,373.90

CARGO PANTS 1 Piece(s) 6 Day(s) 88 78 4548413533495 1 pc.

฿ 1,373.90

CARGO PANTS 1 Piece(s) 6 Day(s) 91 78 4548413533501 1 pc.

฿ 1,373.90

CARGO PANTS 1 Piece(s) 6 Day(s) 95 78 4548413533518 1 pc.

฿ 1,373.90

CARGO PANTS 1 Piece(s) 6 Day(s) 100 78 4548413533525 1 pc.

฿ 1,373.90

CARGO PANTS 1 Piece(s) 6 Day(s) 105 78 4548413533532 1 pc.

฿ 1,373.90

CARGO PANTS 1 Piece(s) 6 Day(s) 110 78 4548413533549 1 pc.

฿ 1,404.05

CARGO PANTS 1 Piece(s) 6 Day(s) 115 78 4548413533556 1 pc.

฿ 1,404.05

CARGO PANTS 1 Piece(s) 6 Day(s) 120 78 4548413533563 1 pc.

฿ 1,524.66

CARGO PANTS 1 Piece(s) 6 Day(s) 125 78 4548413533570 1 pc.

฿ 1,524.66

CARGO PANTS 1 Piece(s) 6 Day(s) 130 78 4548413533587 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    65% polyester, 35% cotton
  • Material
    Twill
  • Color Details
    Clean earth
  • Pen Holder
    With pen pocket (cargo pocket)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button: plastic
  • Fastener 1
    Aluminum (slider: metal)
  • Fastener 2
    Pocket zipper: Vislon (slider: plastic)
  • Included 01
    Front hook: metal
  • Contents
    1 pc.

Product Description

Gusseted cargo pants with plenty of storage space.
[Features]
· Convenient zipper pocket on the right side.
· Anti-static performance that conforms to JIS T-8118.
· Work clothing using 3D "MobinCut".
[Applications]
· Factories, transportation work, etc.

Part Number
6324-005-70
6324-005-73
6324-005-76
6324-005-79
6324-005-82
6324-005-85
6324-005-88
6324-005-91
6324-005-95
6324-005-100
6324-005-105
6324-005-110
6324-005-115
6324-005-120
6324-005-125
6324-005-130
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Inseam
(cm)
JAN Code Contents

฿ 1,343.74

CARGO PANTS 1 Piece(s) 6 Day(s) 70 80 4548413533433 1 pc.

฿ 1,343.74

CARGO PANTS 1 Piece(s) 6 Day(s) 73 80 4548413533440 1 pc.

฿ 1,343.74

CARGO PANTS 1 Piece(s) 6 Day(s) 76 80 4548413533457 1 pc.

฿ 1,343.74

CARGO PANTS 1 Piece(s) 6 Day(s) 79 80 4548413533464 1 pc.

฿ 1,343.74

CARGO PANTS 1 Piece(s) 6 Day(s) 82 80 4548413533471 1 pc.

฿ 1,343.74

CARGO PANTS 1 Piece(s) 6 Day(s) 85 80 4548413533488 1 pc.

฿ 1,373.90

CARGO PANTS 1 Piece(s) 6 Day(s) 88 78 4548413533495 1 pc.

฿ 1,373.90

CARGO PANTS 1 Piece(s) 6 Day(s) 91 78 4548413533501 1 pc.

฿ 1,373.90

CARGO PANTS 1 Piece(s) 6 Day(s) 95 78 4548413533518 1 pc.

฿ 1,373.90

CARGO PANTS 1 Piece(s) 6 Day(s) 100 78 4548413533525 1 pc.

฿ 1,373.90

CARGO PANTS 1 Piece(s) 6 Day(s) 105 78 4548413533532 1 pc.

฿ 1,373.90

CARGO PANTS 1 Piece(s) 6 Day(s) 110 78 4548413533549 1 pc.

฿ 1,404.05

CARGO PANTS 1 Piece(s) 6 Day(s) 115 78 4548413533556 1 pc.

฿ 1,404.05

CARGO PANTS 1 Piece(s) 6 Day(s) 120 78 4548413533563 1 pc.

฿ 1,524.66

CARGO PANTS 1 Piece(s) 6 Day(s) 125 78 4548413533570 1 pc.

฿ 1,524.66

CARGO PANTS 1 Piece(s) 6 Day(s) 130 78 4548413533587 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1