(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

AZ-6322 Work Pants (Double-Pleated)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,144.74 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
6322-005-70
6322-005-73
6322-005-76
6322-005-79
6322-005-82
6322-005-85
6322-005-88
6322-005-91
6322-005-95
6322-005-100
6322-005-105
6322-005-110
6322-005-115
6322-005-120
6322-005-125
6322-005-130
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Inseam
(cm)
JAN Code Contents

฿ 1,144.74

WORK PANTS 1 Piece(s) 6 Day(s) 70 80 4548413467653 1 pc.

฿ 1,144.74

WORK PANTS 1 Piece(s) 6 Day(s) 73 80 4548413467660 1 pc.

฿ 1,144.74

WORK PANTS 1 Piece(s) 6 Day(s) 76 80 4548413467677 1 pc.

฿ 1,144.74

WORK PANTS 1 Piece(s) 6 Day(s) 79 80 4548413467684 1 pc.

฿ 1,144.74

WORK PANTS 1 Piece(s) 6 Day(s) 82 80 4548413467691 1 pc.

฿ 1,144.74

WORK PANTS 1 Piece(s) 6 Day(s) 85 80 4548413467707 1 pc.

฿ 1,174.89

WORK PANTS 1 Piece(s) 6 Day(s) 88 78 4548413467714 1 pc.

฿ 1,174.89

WORK PANTS 1 Piece(s) 6 Day(s) 91 78 4548413467721 1 pc.

฿ 1,174.89

WORK PANTS 1 Piece(s) 6 Day(s) 95 78 4548413467738 1 pc.

฿ 1,174.89

WORK PANTS 1 Piece(s) 6 Day(s) 100 78 4548413467745 1 pc.

฿ 1,174.89

WORK PANTS 1 Piece(s) 6 Day(s) 105 78 4548413467752 1 pc.

฿ 1,174.89

WORK PANTS 1 Piece(s) 6 Day(s) 110 78 4548413467769 1 pc.

฿ 1,205.04

WORK PANTS 1 Piece(s) 6 Day(s) 115 78 4548413467776 1 pc.

฿ 1,205.04

WORK PANTS 1 Piece(s) 6 Day(s) 120 78 4548413467783 1 pc.

฿ 1,325.65

WORK PANTS 1 Piece(s) 6 Day(s) 125 78 4548413467790 1 pc.

฿ 1,325.65

WORK PANTS 1 Piece(s) 6 Day(s) 130 78 4548413467806 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    65% polyester, 35% cotton
  • Material
    Twill
  • Color Details
    Clean earth
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button: plastic
  • Fastener 1
    Aluminum (slider: metal)
  • Included 01
    Front hook: metal
  • Contents
    1 pc.

Product Description

3D MobinCut work clothing with 11 wonderful colors available.
[Features]
· Unique cutting technology that allows for incredible mobility of the arms and shoulders.
· Asymmetrical design can be worn regardless of age or gender.
· JIS T8118 certified product.

Part Number
6322-005-70
6322-005-73
6322-005-76
6322-005-79
6322-005-82
6322-005-85
6322-005-88
6322-005-91
6322-005-95
6322-005-100
6322-005-105
6322-005-110
6322-005-115
6322-005-120
6322-005-125
6322-005-130
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Inseam
(cm)
JAN Code Contents

฿ 1,144.74

WORK PANTS 1 Piece(s) 6 Day(s) 70 80 4548413467653 1 pc.

฿ 1,144.74

WORK PANTS 1 Piece(s) 6 Day(s) 73 80 4548413467660 1 pc.

฿ 1,144.74

WORK PANTS 1 Piece(s) 6 Day(s) 76 80 4548413467677 1 pc.

฿ 1,144.74

WORK PANTS 1 Piece(s) 6 Day(s) 79 80 4548413467684 1 pc.

฿ 1,144.74

WORK PANTS 1 Piece(s) 6 Day(s) 82 80 4548413467691 1 pc.

฿ 1,144.74

WORK PANTS 1 Piece(s) 6 Day(s) 85 80 4548413467707 1 pc.

฿ 1,174.89

WORK PANTS 1 Piece(s) 6 Day(s) 88 78 4548413467714 1 pc.

฿ 1,174.89

WORK PANTS 1 Piece(s) 6 Day(s) 91 78 4548413467721 1 pc.

฿ 1,174.89

WORK PANTS 1 Piece(s) 6 Day(s) 95 78 4548413467738 1 pc.

฿ 1,174.89

WORK PANTS 1 Piece(s) 6 Day(s) 100 78 4548413467745 1 pc.

฿ 1,174.89

WORK PANTS 1 Piece(s) 6 Day(s) 105 78 4548413467752 1 pc.

฿ 1,174.89

WORK PANTS 1 Piece(s) 6 Day(s) 110 78 4548413467769 1 pc.

฿ 1,205.04

WORK PANTS 1 Piece(s) 6 Day(s) 115 78 4548413467776 1 pc.

฿ 1,205.04

WORK PANTS 1 Piece(s) 6 Day(s) 120 78 4548413467783 1 pc.

฿ 1,325.65

WORK PANTS 1 Piece(s) 6 Day(s) 125 78 4548413467790 1 pc.

฿ 1,325.65

WORK PANTS 1 Piece(s) 6 Day(s) 130 78 4548413467806 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1