(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Long Sleeved Jacket 3401

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,951.45 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3401-003-3L
3401-003-4L
3401-003-5L
3401-003-L
3401-003-LL
3401-003-M
3401-003-S
3401-008-3L
3401-008-4L
3401-008-5L
3401-008-L
3401-008-LL
3401-008-M
3401-008-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 2,011.76

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 3L Silver gray 1 Pair

฿ 2,072.06

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 4L Silver gray 1 Pair

฿ 2,132.36

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 5L Silver gray 1 Pair

฿ 1,951.45

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray L Silver gray 1 Pair

฿ 1,951.45

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray LL Silver gray 1 Pair

฿ 1,951.45

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray M Silver gray 1 Pair

฿ 1,951.45

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray S Silver gray 1 Pair

฿ 2,011.76

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 3L Navy 1 Pair

฿ 2,072.06

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 4L Navy 1 Pair

฿ 2,132.36

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 5L Navy 1 Pair

฿ 1,951.45

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue L Navy 1 Pair

฿ 1,951.45

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue LL Navy 1 Pair

฿ 1,951.45

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue M Navy 1 Pair

฿ 1,951.45

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue S Navy 1 Pair

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Premium Stripe
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Material 2
    Includes Lining: (Shoulder Lining)
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Metal)
  • Jacket Cuff
    Cuffs (Dot Buttons x 2)
  • Jacket Hem
    Side Rubber Specifications
  • Contents
    1 Pair

Product Description

Features a new surface with a premium feel.

[Features]
· Chest zipper pocket: Right breast features a zipper pocket convenient for storage.
· Shoulder lining: High-class feeling with a weave patterned shoulder lining.
· Chest pen pocket: Conveniently prepared for easy insertion and removal of pens, rulers, etc.
· Sleeve pen pocket: Located at a position for smooth and simple insertion and removal.
· Name tag (inside): Effective for checking identity at the workplace in case of emergency.
· No-tuck: Looseness around the chest makes movement of the arms easier.
· Elbow tuck: By placing a tuck on the elbow the arm can bend easily.
· Cuff adjuster: Features two stages of adjustment using dot buttons.
· Side shirring: Rubber shirring for a fit feeling on the waist.
· Hook and Loop Fastener flap: Rear left pants pocket uses Hook and Loop Fastener for easy opening and closing.
· Cargo pocket with zipper: Right pocket of the cargo pants has a convenient zipper.

Part Number
3401-003-3L
3401-003-4L
3401-003-5L
3401-003-L
3401-003-LL
3401-003-M
3401-003-S
3401-008-3L
3401-008-4L
3401-008-5L
3401-008-L
3401-008-LL
3401-008-M
3401-008-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 2,011.76

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 3L Silver gray 1 Pair

฿ 2,072.06

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 4L Silver gray 1 Pair

฿ 2,132.36

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 5L Silver gray 1 Pair

฿ 1,951.45

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray L Silver gray 1 Pair

฿ 1,951.45

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray LL Silver gray 1 Pair

฿ 1,951.45

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray M Silver gray 1 Pair

฿ 1,951.45

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray S Silver gray 1 Pair

฿ 2,011.76

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 3L Navy 1 Pair

฿ 2,072.06

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 4L Navy 1 Pair

฿ 2,132.36

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 5L Navy 1 Pair

฿ 1,951.45

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue L Navy 1 Pair

฿ 1,951.45

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue LL Navy 1 Pair

฿ 1,951.45

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue M Navy 1 Pair

฿ 1,951.45

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue S Navy 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1