(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Long Sleeved Jacket 3201

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,692.14 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3201-005-3L
3201-005-4L
3201-005-5L
3201-005-6L
3201-005-L
3201-005-LL
3201-005-M
3201-005-S
3201-005-SS
3201-008-3L
3201-008-4L
3201-008-5L
3201-008-6L
3201-008-L
3201-008-LL
3201-008-M
3201-008-S
3201-008-SS
3201-019-3L
3201-019-4L
3201-019-5L
3201-019-6L
3201-019-L
3201-019-LL
3201-019-M
3201-019-S
3201-019-SS
3201-072-3L
3201-072-4L
3201-072-5L
3201-072-6L
3201-072-L
3201-072-LL
3201-072-M
3201-072-S
3201-072-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 1,752.44

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 3L Earth Green 1 Pair

฿ 1,812.75

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 4L Earth Green 1 Pair

฿ 1,873.05

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 5L Earth Green 1 Pair

฿ 2,053.96

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 6L Earth Green 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Green L Earth Green 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Green LL Earth Green 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Green M Earth Green 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Green S Earth Green 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Green SS Earth Green 1 Pair

฿ 3,715.00

WORK CLOTHES SIZE 3L 1 Piece(s) 14 Day(s) Navy Blue 3L Navy 1 Pair

฿ 1,812.75

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 4L Navy 1 Pair

฿ 1,873.05

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 5L Navy 1 Pair

฿ 3,715.00

WORK CLOTHES SIZE 6L 1 Piece(s) 14 Day(s) Navy Blue 6L Navy 1 Pair

฿ 3,715.00

WORK CLOTHES SIZE L 1 Piece(s) 14 Day(s) Navy Blue L Navy 1 Pair

฿ 3,715.00

WORK CLOTHES SIZE LL 1 Piece(s) 14 Day(s) Navy Blue LL Navy 1 Pair

฿ 3,715.00

WORK CLOTHES SIZE M 1 Piece(s) 14 Day(s) Navy Blue M Navy 1 Pair

฿ 3,715.00

WORK CLOTHES SIZE S 1 Piece(s) 14 Day(s) Navy Blue S Navy 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue SS Navy 1 Pair

฿ 1,752.44

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow 3L Mustard 1 Pair

฿ 1,812.75

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow 4L Mustard 1 Pair

฿ 1,873.05

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow 5L Mustard 1 Pair

฿ 2,053.96

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow 6L Mustard 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow L Mustard 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow LL Mustard 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow M Mustard 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow S Mustard 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow SS Mustard 1 Pair

฿ 1,752.44

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 3L Sapphire blue 1 Pair

฿ 1,812.75

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 4L Sapphire blue 1 Pair

฿ 1,873.05

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 5L Sapphire blue 1 Pair

฿ 2,053.96

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 6L Sapphire blue 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue L Sapphire blue 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue LL Sapphire blue 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue M Sapphire blue 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue S Sapphire blue 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue SS Sapphire blue 1 Pair

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Surface Material: Twill
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Material 2
    Lining: Mesh (Shoulder Lining)
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Left Pocket Fastener/Metal (Slider/Metal)
  • Pocket 1
    Pocket on Both Sides
  • Pocket 2
    Smartphone Compatible Pocket
  • Jacket Cuff
    Cuffs (Dot Buttons x 2)
  • Jacket Hem
    Side Rubber Specifications
  • Contents
    1 Pair

Product Description

Simple design and the newest Fit

[Features]
· Back mesh bright thread specification: Comfortable back mesh that is gentle on the skin and the gloss of the bright thread specification creates a sense of luxury.
· Button with logo: Pocket features Aitoz' original logo.
· Sleeve pen pocket: Convenient pen pocket and pocket that can store small items and is located for ease of removal.
· Elbow tuck: By placing a tuck on the elbow the arm can bend easily.
· Action pleats: Looseness around the chest makes movement of the arms easier.
· ID hanger: Can neatly equip ID cards or name plates and can also be used as a pen pocket.
· Smartphone pocket (with stopper): On the inside of the right breast pocket is a miniature pocket optimal for smartphone storage, with a stopper to prevent it from flying out (may not be compatible depending on the type of phone).
· Zipper pocket: Left breast features a pen pocket and zipper pocket convenient for storing small items.

Part Number
3201-005-3L
3201-005-4L
3201-005-5L
3201-005-6L
3201-005-L
3201-005-LL
3201-005-M
3201-005-S
3201-005-SS
3201-008-3L
3201-008-4L
3201-008-5L
3201-008-6L
3201-008-L
3201-008-LL
3201-008-M
3201-008-S
3201-008-SS
3201-019-3L
3201-019-4L
3201-019-5L
3201-019-6L
3201-019-L
3201-019-LL
3201-019-M
3201-019-S
3201-019-SS
3201-072-3L
3201-072-4L
3201-072-5L
3201-072-6L
3201-072-L
3201-072-LL
3201-072-M
3201-072-S
3201-072-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 1,752.44

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 3L Earth Green 1 Pair

฿ 1,812.75

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 4L Earth Green 1 Pair

฿ 1,873.05

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 5L Earth Green 1 Pair

฿ 2,053.96

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 6L Earth Green 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Green L Earth Green 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Green LL Earth Green 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Green M Earth Green 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Green S Earth Green 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Green SS Earth Green 1 Pair

฿ 3,715.00

WORK CLOTHES SIZE 3L 1 Piece(s) 14 Day(s) Navy Blue 3L Navy 1 Pair

฿ 1,812.75

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 4L Navy 1 Pair

฿ 1,873.05

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 5L Navy 1 Pair

฿ 3,715.00

WORK CLOTHES SIZE 6L 1 Piece(s) 14 Day(s) Navy Blue 6L Navy 1 Pair

฿ 3,715.00

WORK CLOTHES SIZE L 1 Piece(s) 14 Day(s) Navy Blue L Navy 1 Pair

฿ 3,715.00

WORK CLOTHES SIZE LL 1 Piece(s) 14 Day(s) Navy Blue LL Navy 1 Pair

฿ 3,715.00

WORK CLOTHES SIZE M 1 Piece(s) 14 Day(s) Navy Blue M Navy 1 Pair

฿ 3,715.00

WORK CLOTHES SIZE S 1 Piece(s) 14 Day(s) Navy Blue S Navy 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue SS Navy 1 Pair

฿ 1,752.44

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow 3L Mustard 1 Pair

฿ 1,812.75

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow 4L Mustard 1 Pair

฿ 1,873.05

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow 5L Mustard 1 Pair

฿ 2,053.96

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow 6L Mustard 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow L Mustard 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow LL Mustard 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow M Mustard 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow S Mustard 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow SS Mustard 1 Pair

฿ 1,752.44

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 3L Sapphire blue 1 Pair

฿ 1,812.75

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 4L Sapphire blue 1 Pair

฿ 1,873.05

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 5L Sapphire blue 1 Pair

฿ 2,053.96

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 6L Sapphire blue 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue L Sapphire blue 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue LL Sapphire blue 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue M Sapphire blue 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue S Sapphire blue 1 Pair

฿ 1,692.14

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue SS Sapphire blue 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1