(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Long Sleeved Jacket 1801

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,059.99 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1801-005-3L
1801-005-4L
1801-005-5L
1801-005-6L
1801-005-L
1801-005-LL
1801-005-M
1801-005-S
1801-005-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 2,120.31

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 3L Earth Green 1 Pair

฿ 2,180.61

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 4L Earth Green 1 Pair

฿ 2,240.91

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 5L Earth Green 1 Pair

฿ 2,421.83

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 6L Earth Green 1 Pair

฿ 2,059.99

WORK CLOTHES 1 Piece(s) 6 Day(s) Green L Earth Green 1 Pair

฿ 2,059.99

WORK CLOTHES 1 Piece(s) 6 Day(s) Green LL Earth Green 1 Pair

฿ 2,059.99

WORK CLOTHES 1 Piece(s) 6 Day(s) Green M Earth Green 1 Pair

฿ 2,059.99

WORK CLOTHES 1 Piece(s) 6 Day(s) Green S Earth Green 1 Pair

฿ 2,059.99

WORK CLOTHES 1 Piece(s) 6 Day(s) Green SS Earth Green 1 Pair

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Process
    Ever Keep (WR Processing)
  • Material 2
    Includes Lining: (Shoulder Lining)
  • Button 1
    Dot button/metal
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Pocket 1
    Turn Pocket on Both Side
  • Jacket Cuff
    Cuffs (Dot Buttons x 2)
  • Jacket Hem
    Side Rubber Specifications
  • Contents
    1 Pair

Product Description

Uses high-level nano-science shape stabilization processing. Understand the ultimate level of comfort just by putting it on. Four popular colors available.

[Features]
· Flap breast pocket: Breast pocket with a flap so that the contents do not fall out.
· Name tag (inside): Effective for checking the identity of the wearer at the workplace in case of emergency.
· Action pleats: Looseness around the chest makes movement of the arms easier.
· Sleeve pocket / pen pocket: Convenient for storage of pens, etc., and located for ease of removal.
· Elbow tuck: 3D specification that supports elbow movement.
· Turn pocket: Uses a turn pocket that prevents stored items from falling out.
· EVERKEEP: Moist cross-linking process and liquid annealing create a high level of procured shape stability performance.
· Quality (whiteness, color, physical properties) can be further stabilized compared to conventional products.

Part Number
1801-005-3L
1801-005-4L
1801-005-5L
1801-005-6L
1801-005-L
1801-005-LL
1801-005-M
1801-005-S
1801-005-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 2,120.31

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 3L Earth Green 1 Pair

฿ 2,180.61

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 4L Earth Green 1 Pair

฿ 2,240.91

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 5L Earth Green 1 Pair

฿ 2,421.83

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 6L Earth Green 1 Pair

฿ 2,059.99

WORK CLOTHES 1 Piece(s) 6 Day(s) Green L Earth Green 1 Pair

฿ 2,059.99

WORK CLOTHES 1 Piece(s) 6 Day(s) Green LL Earth Green 1 Pair

฿ 2,059.99

WORK CLOTHES 1 Piece(s) 6 Day(s) Green M Earth Green 1 Pair

฿ 2,059.99

WORK CLOTHES 1 Piece(s) 6 Day(s) Green S Earth Green 1 Pair

฿ 2,059.99

WORK CLOTHES 1 Piece(s) 6 Day(s) Green SS Earth Green 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1