(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Long Sleeved Jacket 1601

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,800.68 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1601-003-3L
1601-003-4L
1601-003-5L
1601-003-6L
1601-003-L
1601-003-LL
1601-003-M
1601-003-S
1601-003-SS
1601-005-3L
1601-005-4L
1601-005-5L
1601-005-6L
1601-005-L
1601-005-LL
1601-005-M
1601-005-S
1601-005-SS
1601-006-3L
1601-006-4L
1601-006-5L
1601-006-6L
1601-006-L
1601-006-LL
1601-006-M
1601-006-S
1601-006-SS
1601-008-3L
1601-008-4L
1601-008-5L
1601-008-6L
1601-008-L
1601-008-LL
1601-008-M
1601-008-S
1601-008-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 1,861.00

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 3L Silver gray 1 Pair

฿ 1,921.30

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 4L Silver gray 1 Pair

฿ 1,981.60

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 5L Silver gray 1 Pair

฿ 2,162.51

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 6L Silver gray 1 Pair

฿ 1,800.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray L Silver gray 1 Pair

฿ 1,800.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray LL Silver gray 1 Pair

฿ 1,800.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray M Silver gray 1 Pair

฿ 1,800.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray S Silver gray 1 Pair

฿ 1,800.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray SS Silver gray 1 Pair

฿ 1,861.00

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 3L Earth Green 1 Pair

฿ 1,921.30

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 4L Earth Green 1 Pair

฿ 1,981.60

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 5L Earth Green 1 Pair

฿ 2,162.51

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 6L Earth Green 1 Pair

฿ 1,800.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Green L Earth Green 1 Pair

฿ 1,800.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Green LL Earth Green 1 Pair

฿ 1,800.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Green M Earth Green 1 Pair

฿ 1,800.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Green S Earth Green 1 Pair

฿ 1,800.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Green SS Earth Green 1 Pair

฿ 1,861.00

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 3L Blue 1 Pair

฿ 1,921.30

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 4L Blue 1 Pair

฿ 1,981.60

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 5L Blue 1 Pair

฿ 2,162.51

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 6L Blue 1 Pair

฿ 1,800.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue L Blue 1 Pair

฿ 1,800.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue LL Blue 1 Pair

฿ 1,800.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue M Blue 1 Pair

฿ 1,800.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue S Blue 1 Pair

฿ 1,800.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue SS Blue 1 Pair

฿ 1,861.00

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 3L Navy 1 Pair

฿ 1,921.30

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 4L Navy 1 Pair

฿ 1,981.60

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 5L Navy 1 Pair

฿ 2,162.51

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 6L Navy 1 Pair

฿ 1,800.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue L Navy 1 Pair

฿ 1,800.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue LL Navy 1 Pair

฿ 1,800.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue M Navy 1 Pair

฿ 1,800.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue S Navy 1 Pair

฿ 1,800.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue SS Navy 1 Pair

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 85 %, Cotton 15 %
  • Material
    Mixed Fabric Twill
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button: Plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/metal)
  • Magic Tape
    Flap Pockets
  • Jacket Cuff
    Cuffs (Dot Buttons x 2)
  • Jacket Hem
    With dot button x 2
  • Contents
    1 Pair

Product Description

Uses mixed weave twill for maintaining appearance. New workwear that realizes body mobility.

[Features]
· Flap breast pocket: Breast pocket with a flap so that the contents do not fall out.
· Sleeve pen pocket: Located at a position for smooth and simple insertion and removal.
· No-tuck style: Looseness around the chest makes movement of the arms easier.
· Name tag (inside): Effective for checking the identity of the wearer at the workplace in case of emergency.
· Sleeve adjuster: Can be fine-tuned to fit the body, enabling it to be worn comfortably.

Part Number
1601-003-3L
1601-003-4L
1601-003-5L
1601-003-6L
1601-003-L
1601-003-LL
1601-003-M
1601-003-S
1601-003-SS
1601-005-3L
1601-005-4L
1601-005-5L
1601-005-6L
1601-005-L
1601-005-LL
1601-005-M
1601-005-S
1601-005-SS
1601-006-3L
1601-006-4L
1601-006-5L
1601-006-6L
1601-006-L
1601-006-LL
1601-006-M
1601-006-S
1601-006-SS
1601-008-3L
1601-008-4L
1601-008-5L
1601-008-6L
1601-008-L
1601-008-LL
1601-008-M
1601-008-S
1601-008-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 1,861.00

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 3L Silver gray 1 Pair

฿ 1,921.30

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 4L Silver gray 1 Pair

฿ 1,981.60

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 5L Silver gray 1 Pair

฿ 2,162.51

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray 6L Silver gray 1 Pair

฿ 1,800.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray L Silver gray 1 Pair

฿ 1,800.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray LL Silver gray 1 Pair

฿ 1,800.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray M Silver gray 1 Pair

฿ 1,800.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray S Silver gray 1 Pair

฿ 1,800.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Gray SS Silver gray 1 Pair

฿ 1,861.00

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 3L Earth Green 1 Pair

฿ 1,921.30

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 4L Earth Green 1 Pair

฿ 1,981.60

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 5L Earth Green 1 Pair

฿ 2,162.51

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 6L Earth Green 1 Pair

฿ 1,800.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Green L Earth Green 1 Pair

฿ 1,800.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Green LL Earth Green 1 Pair

฿ 1,800.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Green M Earth Green 1 Pair

฿ 1,800.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Green S Earth Green 1 Pair

฿ 1,800.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Green SS Earth Green 1 Pair

฿ 1,861.00

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 3L Blue 1 Pair

฿ 1,921.30

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 4L Blue 1 Pair

฿ 1,981.60

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 5L Blue 1 Pair

฿ 2,162.51

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue 6L Blue 1 Pair

฿ 1,800.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue L Blue 1 Pair

฿ 1,800.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue LL Blue 1 Pair

฿ 1,800.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue M Blue 1 Pair

฿ 1,800.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue S Blue 1 Pair

฿ 1,800.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue SS Blue 1 Pair

฿ 1,861.00

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 3L Navy 1 Pair

฿ 1,921.30

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 4L Navy 1 Pair

฿ 1,981.60

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 5L Navy 1 Pair

฿ 2,162.51

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 6L Navy 1 Pair

฿ 1,800.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue L Navy 1 Pair

฿ 1,800.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue LL Navy 1 Pair

฿ 1,800.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue M Navy 1 Pair

฿ 1,800.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue S Navy 1 Pair

฿ 1,800.68

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue SS Navy 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1