(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Long Sleeved Jacket 835

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,818.78 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
835-008-3L
835-008-4L
835-008-5L
835-008-6L
835-008-L
835-008-LL
835-008-M
835-008-S
835-008-SS
835-027-3L
835-027-4L
835-027-6L
835-027-L
835-027-LL
835-027-M
835-027-S
835-027-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 1,879.08

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 3L Navy 1 Pair

฿ 1,939.38

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 4L Navy 1 Pair

฿ 1,999.69

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 5L Navy 1 Pair

฿ 2,180.61

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 6L Navy 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue L Navy 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue LL Navy 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue M Navy 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue S Navy 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue SS Navy 1 Pair

฿ 1,879.08

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 3L Turquoise 1 Pair

฿ 1,939.38

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 4L Turquoise 1 Pair

฿ 2,180.61

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 6L Turquoise 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Green L Turquoise 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Green LL Turquoise 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Green M Turquoise 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Green S Turquoise 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 12 Day(s) Green SS Turquoise 1 Pair

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 100%
  • Material
    Stretch Gabardine
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Vislon *OR* (slider/plastic)
  • Fastener 2
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Magic Tape
    Chest pockets only
  • Jacket Cuff
    Cuffs (Dot Buttons x 2)
  • Jacket Hem
    Side Rubber Specifications
  • Contents
    1 Pair

Product Description

Material with excellent strength and elasticity that is also easy to care for.

[Features]
· Making the arms, shoulders, and body all integrated parts using "Swing Sleeve" technology realizes surprising mobility.
· Mobile phone pocket: Uses a sub-pocket optimal for inserting and removing mobile phones, etc.
· Chest sub-pocket with zipper: Sub-pocket with a zipper that is convenient for storage of tickets and small items.
· Sleeve pen pocket: Convenient pen pocket on the left sleeve for storing pens while working, etc.

Part Number
835-008-3L
835-008-4L
835-008-5L
835-008-6L
835-008-L
835-008-LL
835-008-M
835-008-S
835-008-SS
835-027-3L
835-027-4L
835-027-6L
835-027-L
835-027-LL
835-027-M
835-027-S
835-027-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 1,879.08

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 3L Navy 1 Pair

฿ 1,939.38

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 4L Navy 1 Pair

฿ 1,999.69

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 5L Navy 1 Pair

฿ 2,180.61

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 6L Navy 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue L Navy 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue LL Navy 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue M Navy 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue S Navy 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue SS Navy 1 Pair

฿ 1,879.08

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 3L Turquoise 1 Pair

฿ 1,939.38

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 4L Turquoise 1 Pair

฿ 2,180.61

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 6L Turquoise 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Green L Turquoise 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Green LL Turquoise 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Green M Turquoise 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Green S Turquoise 1 Pair

฿ 1,818.78

WORK CLOTHES 1 Piece(s) 12 Day(s) Green SS Turquoise 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1