(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Uses the limit system, the most common method for parallel screw gauges, in which the accuracy is guaranteed by managing the limit of the product screws for through/blind.
· There are two basic limit types: the ISO classification gauge type and the conventional JIS classification gauge type.
· The conventional JIS gauge system distinguished inspection and machining on the gauge no-go side, but the ISO gauge system is simplified, removing this distinction.
· Scissors-type gauge for exterior use is the same.
Part Number |
---|
M4-0.7-6G-GRNR |
M5-0.8-6G-GRNR |
M8-1.25-6G-GRNR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch P |
---|---|---|---|---|---|---|---|
฿ 8,282.44 | MEASURING TOOL | 1 Piece(s) | 3 Day(s) | 4 | 0.7 | ||
฿ 8,870.26 | MEASURING TOOL | 1 Piece(s) | 3 Day(s) | 5 | 0.8 | ||
฿ 7,516.28 | MEASURING TOOL | 1 Piece(s) | 5 Day(s) | 8 | 1.25 |
Loading...
Product Type | Thread ring gauge | Workpiece | Male thread | Class | 6g |
---|---|---|---|---|---|
Hardness | HRC58~62 | Material | SKS-3 |
How can we improve?
How can we improve?