1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Crack Measurement Gauge TZ-1000

Crack Measurement Gauge TZ-1000
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

By attaching it to cracks in the concrete surface, it monitors the movement of cracks in increments of 0.05 mm by performing periodical measurements.

 
Part Number
TZ-1000-5P
TZ-1000-11P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipQuantity

฿ 999,999,999.00

KET GAUGES 1 Piece(s) Quote 5 pcs included

฿ 999,999,999.00

KET GAUGES 1 Piece(s) Quote 11 pcs included

Loading...

  1. 1

Basic Information

Measurement method Visual Inspection of Displacement Amount by Caliper Method Scale Main Scale: 1 mm increments, Sub Scale: 0.05 mm Measuring Range -5 to 5.7 mm (for 0.05 mm Resolution) /-5 to 19 mm (for 1 mm Resolution)
Size 85~120(W)×20(D)×7(H)mm Mass 8g Accessories Adhesive