(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Can be used for moisture management in ceramics and new ceramics, checking the dryness of concrete and mortar in construction and architecture, and moisture management for ingredients and products in textiles and papermaking.
[Features]
· Hand-held measurement is enabled, usable anywhere.
· Quick measurement and high accuracy: The highlight of the near-infrared moisture meter is its short measurement time.
· The response time is only 2 seconds, and many samples can be handled with ease.
· Excellent repeatability and capable of high precision moisture measurement.
· Enables non-destructive, non-contact measurement: The system emits near-infrared rays that do not add or generate heat so as not to cause physical or chemical changes in the specimen.
· Even valuable specimens can be measured securely.
· Featuring an automatic calibration curve function:
Product Type | Moisture Meter | Measurement method | Near infrared Reflectance Method | Measurement Range Details | 0.5-99.9% (varies by specimen) |
---|---|---|---|---|---|
Measurement target | Ceramic material, pulp, paper, fiber, etc. | Display method | Digital (LCD) | Power Supply | Ni-Cd Charger or AC Adapter (Option) |
External Output | RS-232C interface | Dimensions and weight | 98(W)×210(D)×172(H)mm、1.1kg |
How can we improve?
How can we improve?