1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Touch point sensor

VRT TOUCH POINT SENSOR

Touch point sensor
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,654.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A lamp indicated the touch position.
[Features]
A highly accurate energized ceramic probe.
·VPS series
·Shank diameter: 20 mm, 32 mm
·Grit size: ±0.005 mm
·Probe diameter: 10 mm
·Battery: N dry cell battery (1.5 V) × 2 pcs. (included)

Part Number
VPS-301
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,654.00

VRT TOUCH POINT SENSOR 1 Piece(s) Same day

Loading...

  1. 1
 

Basic Information

Product Category Measuring equipment shank diameter d(φ) 10 Overall Length L(mm) 83
Blade Tip Diameter(mm) 10 Material Alloy Steel Hardness(HRC) 56
Accuracy ±0.003mm Suitable Rotation Speed(min^-1) 450~600 Mass(g) 60

Please check the type/dimensions/specifications of the part VPS-301 in the Touch point sensor series.