1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Touch point sensor (energizing formula)

TOUCH POINT SENSOR

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,205.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Indicates the touch position by a lamp and sound.
Accessories: Battery 12 V dry cell battery (size N) × 1 pc.

Part Number
VPS-32B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 7,205.85

TOUCH POINT SENSOR 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1
 

Basic Information

Product Category Measuring equipment shank diameter d(φ) 32 d1(mm) 18
d2(mm) 10 Overall Length L(mm) 160 l1(mm) 79
l2(mm) 41 Accessory Battery N Dry Cell Battery (12 V)×1 Power Supply(V) 12
Mass(g) 700 Caution · Cannot be used in the Z-axis direction. · Use without rotating the main shaft.

Please check the type/dimensions/specifications of the part VPS-32B in the Touch point sensor (energizing formula) series.