1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hexagonal Shank Combination Tap Drill

SKJ TOOL

Hexagonal Shank Combination Tap Drill
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 501.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Thread-cutting tool that can be used in tapping work for iron plate, non-ferrous metals, resin, etc.
[Features]
· A useful electric tapping drill that can tap pilot holes at the same time as thread cutting.
[Applications]
· For tapping of iron plate, non-ferrous metals, resin, etc.

Part Number
4977292314336
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Size (Nominal) Pitch (P), Thread Count
(mm)
Number of Revolutions (Iron)
(min-1)
Tap Size Thickness of Processed Material
(Less than mm)

฿ 501.47

SKJ TOOL 1 Piece(s) 31 Day(s) M30.510003.0 mm x 0.5 pitch3

Loading...

  1. 1

Basic Information

Function 1 Convenient electric tap drill which can simultaneously drill pilot holes and cut the thread. Cautionary Notes 1 Be sure to use this tap drill only with electric drills which have forward and reverse control functions. Cautionary Notes 2 Please begin screw cutting operations only after confirming the permitted rotations and the thickness of the manufacturing materials.
Material HSS/High-Speed Steel Specification 1 For forward/reverse electric drill Specification 2 6.35 mm hexagonal shaft