- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of TH-1
-
- Product Model
- Tacker
-
- Use
- For fixing paper, cloth, vinyl and other materials to wood.
-
- Function 1
- Convenient for pasting up posters, carpet fixation, chair repairing, netting, documents binding, etc.
-
- Function 2
- Can use staples of width 12 mm, height 6-8 mm.
-
- Function 3
- 6 mm staples are suitable for about 5 to 25 sheets of copy paper. 8 mm staples are suitable for about 25 to 40 sheets of copy paper.
-
- Usable staple
- Y-SK11L12 type staples (SL12-06·SL12-08)/MAX staples (No.3-3M·1208F)
-
- Precautions 1
- Do not use it with the nozzle pointed at a person. Wear safety glasses.
-
- Precautions 2
- Use the handle lock to lock the handle when loading staples or when the device is not in use.
-
- Precautions 3
- Do not use for unintended applications. For example, do not use on hard objects such as concrete, metal, or glass.
-
- Product Width(mm)
- 154
-
- Product Height(mm)
- 80
-
- Product Depth(mm)
- 20
-
- Product Weight(g)
- 280
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 302.68
|
NAILING MACHINES
|
1 Piece(s)
|
|
31 Day(s)
|
Basic Specifications
-
- Product Model
- Tacker
-
- Use
- For fixing paper, cloth, vinyl and other materials to wood.
-
- Function 1
- Convenient for pasting up posters, carpet fixation, chair repairing, netting, documents binding, etc.
-
- Function 2
- Can use staples of width 12 mm, height 6-8 mm.
-
- Function 3
- 6 mm staples are suitable for about 5 to 25 sheets of copy paper. 8 mm staples are suitable for about 25 to 40 sheets of copy paper.
-
- Usable staple
- Y-SK11L12 type staples (SL12-06·SL12-08)/MAX staples (No.3-3M·1208F)
-
- Precautions 1
- Do not use it with the nozzle pointed at a person. Wear safety glasses.
-
- Precautions 2
- Use the handle lock to lock the handle when loading staples or when the device is not in use.
-
- Precautions 3
- Do not use for unintended applications. For example, do not use on hard objects such as concrete, metal, or glass.
-
- Product Width(mm)
- 154
-
- Product Height(mm)
- 80
-
- Product Depth(mm)
- 20
-
- Product Weight(g)
- 280
Product Description
Can be used in 2 ways, as a tacker or stapler.
Specifications of TH-1
-
- Product Model
- Tacker
-
- Use
- For fixing paper, cloth, vinyl and other materials to wood.
-
- Function 1
- Convenient for pasting up posters, carpet fixation, chair repairing, netting, documents binding, etc.
-
- Function 2
- Can use staples of width 12 mm, height 6-8 mm.
-
- Function 3
- 6 mm staples are suitable for about 5 to 25 sheets of copy paper. 8 mm staples are suitable for about 25 to 40 sheets of copy paper.
-
- Usable staple
- Y-SK11L12 type staples (SL12-06·SL12-08)/MAX staples (No.3-3M·1208F)
-
- Precautions 1
- Do not use it with the nozzle pointed at a person. Wear safety glasses.
-
- Precautions 2
- Use the handle lock to lock the handle when loading staples or when the device is not in use.
-
- Precautions 3
- Do not use for unintended applications. For example, do not use on hard objects such as concrete, metal, or glass.
-
- Product Width(mm)
- 154
-
- Product Height(mm)
- 80
-
- Product Depth(mm)
- 20
-
- Product Weight(g)
- 280
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 302.68
|
NAILING MACHINES
|
1 Piece(s)
|
|
31 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?