(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
DIY air tool introductory set.
Details Model | Set Product | Product Weight(g) | 1860 | Specifications 1 | Suction Style Spray Gun: nozzle caliber 1.5 mm / air consumption 320 L/min / connection mouth 1/4 plug |
---|---|---|---|---|---|
Specifications 2 | Engine cleaner: Operating air amount 350 L/min, nozzle diameter approx. 3 mm, usable liquid: various detergents, white kerosene, anti-rust oil, etc. | Specifications 3 | Tire Chuck: American Type Valve (Exclusively for Automobile) / Operating Pressure: 0.2 to 0.5 MPa | Specifications 4 | Air Duster: Nozzle Diameter Approx. 2.4 mm, Operating Air Amount Approx. 300 L/min, Connection Port 1/4" Plug |
Specifications 5 | Coil Hose: Recommended Use Pressure 1.0 MPa or Less, Connection Port 1/4 Inch Plug, 1/4 Inch Socket | Use | Adding air to automobile tires, painting a first coat, engine cleaning, and blowing off dust. | Function 1 | Tire chuck for adding air to automobile tires, spray gun for painting a first coat, engine cleaning, air duster for blowing off dust, included in a set with a coiled polyurethane hose. |
Set content | Spray Gun, Tire Chuck, Engine Cleaner, Air Duster, Coil Hose, Installation Manual | Precautions 1 | Please read instruction manual and understand how to use correctly before use. | Precautions 2 | Always wear protective glasses when working. |
Product Width(mm) | 410 | Product Height(mm) | 510 | Product Length(mm) | 110 |
How can we improve?
How can we improve?