(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Product Model | Air Dusters (Resin Body) | Maximum Operating Pressure(Mpa) | 0.7 | Air Intake Screw | M12X1.0 |
---|---|---|---|---|---|
Nozzle Mounting Screws | G1/8 (PF 1/8 female screws) | Air Use Amount(L / min) | 210 | Fluid to Apply | Air |
Product Weight(g) | 190 | Use | Removing dust, chips, scraps, and water drops, as well as cleaning, cooling, drying, etc. | Function 1 | Body is made of diecast aluminum and very strong. |
Material | Body: Die-Cast Aluminum | Precautions 1 | Do not use towards people or animals. | Precautions 2 | Ensure that all the threaded parts are fastened together securely. |
Precautions 3 | Please do not use at pressures greater than the maximum operating pressure. | Other 1 | Watch for flying objects and work while paying attention to your surroundings. | Other 2 | Please always wear protective glasses when working. |
Other 3 | For compressed air only. | Product Width(mm) | 130 | Product Height(mm) | 150 |
Product Length(mm) | 17 |
Please check the type/dimensions/specifications of the part EAD-001 in the Air Duster series.
How can we improve?
How can we improve?