(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The ratchet mechanism enables subtle power adjustment.
Suitable Bolt Diameter(φ/mm) | 10 | Operating Air Pressure(Mpa) | 0.6 | Socket Insertion Angle(mm) | 9.5 |
---|---|---|---|---|---|
Maximum Tightening Torque(N▪m) | 19.6 | Number of No-load Revolutions(rpm) | 250 | Air Consumption(l/min) | 400 |
Product Width(mm) | 40 | Product Height(mm) | 165 | Product Length(mm) | 30 |
Mass(g) | 510 | Set Content Accessory | Main Body / 3/8 Socket (8 / 10 / 12 / 13 / 14 / 17 / 19 mm) / PT 1/4 Coupler / Sealing Tape / Oil / Case | Air Intake | RC1/4 (PT1/4 Female Thread) |
Use | Tightening/loosening of bolts/nuts, etc. | Function 1 | Uses easy-gripping hexagonal body and long lever. | Function 2 | Lightweight and compact for superior operability. |
Function 3 | Screw tightening can be efficiently done in narrow places. | Precautions 1 | Continuous work requires a compressor of 1.5 kW or more. | Precautions 2 | Please do not use scratched or possibly damaged air hoses. |
Precautions 3 | Please wear protective glasses, dust proof mask and ear plugs when working. | Postscript 1 | Do not neglect oil supply before/during/after use to maintain proper operation of air tools. |
How can we improve?
How can we improve?