1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Impact DV (AID-3201)

SKJ TOOL

Air Impact DV (AID-3201)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Impact type with fast tightening speed and excellent workability.

Part Number
AID-3201
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMax. Tightening Torque
(N▪m)
Number of load-free rotations
(rpm)
Overall Length
(mm)
Air Consumption
(l/min)
Product Width
(mm)
Product Height
(mm)
Product Length
(mm)
Mass
(g)
Set Content Accessory Body Shape Function 1

฿ 5,891.28

SKJ TOOL 1 Piece(s) 5 Day(s) 5511000192126519040738Main Body / +2 X 65 mm Screw Bit 1 pc / Sealing Tape / 1/4 CouplerStraightPerfect for assembly of electronic products, furniture, aluminum sashes, bicycles, etc.

Loading...

  1. 1

Basic Information

Chuck method Bit Sleeve Type Bit Socket(mm) 6.35 Operating Air Pressure(Mpa) 0.6
Air Intake RC1/4 (PT1/4 Female Thread) Use Tightening and loosening screws, bolts, nuts etc. Function 2 Stable fastening is achieved due to the twin hammer.
Precautions 1 Continuous work requires a compressor of 1.5 kW or more. Precautions 2 Please do not use scratched or possibly damaged air hoses. Precautions 3 Please wear protective glasses, dust proof mask and ear plugs when working.
Postscript 1 Do not neglect oil supply before/during/after use to maintain proper operation of air tools.