(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Easy-to-grasp 56 mm thin diameter body.
Product Model | Disc Grinder | Grinding Wheel Diameter(φ/mm) | 100 | Transmission Function Yes / No | Not Included |
---|---|---|---|---|---|
No-load Rotation Speed(min-1) | 11000 | Double-insulated Function Yes / No | Included | Power(V) | AC100 |
Rated Current(A) | 5.7 | Power Consumption(W) | 550 | Cord Length(m) | 2.3 |
Specifications | Grinding Stone Dimensions: Outer Diameter 100 x Thickness 6 x Inner Diameter 15 mm | Usage | Cutting of metal, polishing of wood and metal, removal of rust, and removal of coating. | Function 1 | Optimal for cutting of metals, general polishing, and polishing of wood. |
Function 2 | 56 mm thin body and easy to grip. | Function 3 | Main body can be held firm with Side Handle. | Set Content Accessory | Grinding Stone 36P, Lock Nut Wrench, Side Handle, and Reserve Carbon Brush |
Notice Things 1 | Wear safety glasses, masks, earplugs, and other protective gear, to perform work. Do not attempt to perform work when the safety cover provided with the machine is in a removed state. | Product Weight(g) | 1600 |
Please check the type/dimensions/specifications of the part EDG-550 in the Disk grinder 550 W series.
How can we improve?
How can we improve?