(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SMK-380 |
SMK-380R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Magnetic Attraction | Product Width (mm) |
Product Height (mm) |
Mass (g) |
Function 1 | Function 2 |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,249.35 |
TOOL | 1 Piece(s) | 10 Day(s) | Approximately 5.0 kgf (M8 Nut Adhesion Amount: Approximately 550 g) | 370 | 640 | 1060 | The casters allow for iron scraps to be easily picked up over a wide area. | Ideal for removing iron scraps from mats that cannot be swept with a broom. | ||
฿ 2,310.55 |
TOOL | 1 Piece(s) | 8 Day(s) | Approximately 6.0 kgf (M8 Nut Adhesion Amount: Approximately 650 g) | 380 | 715 | 1380 | It has a release mechanism for safe collection. | Comes with a quick-release mechanism that releases adsorbate when the lever is pulled. |
A magnetic hand to allow simple recovery of components or scrap iron.
[Features]
· The casters allow iron scraps to be easily picked up over a wide area.
· Ideal for removing iron scraps from mats that cannot be swept with a broom.
[Applications]
· Collects and removes parts and iron scraps.
Part Number |
---|
SMK-380 |
SMK-380R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Magnetic Attraction | Product Width (mm) |
Product Height (mm) |
Mass (g) |
Function 1 | Function 2 |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,249.35 |
TOOL | 1 Piece(s) | 10 Day(s) | Approximately 5.0 kgf (M8 Nut Adhesion Amount: Approximately 550 g) | 370 | 640 | 1060 | The casters allow for iron scraps to be easily picked up over a wide area. | Ideal for removing iron scraps from mats that cannot be swept with a broom. | ||
฿ 2,310.55 |
TOOL | 1 Piece(s) | 8 Day(s) | Approximately 6.0 kgf (M8 Nut Adhesion Amount: Approximately 650 g) | 380 | 715 | 1380 | It has a release mechanism for safe collection. | Comes with a quick-release mechanism that releases adsorbate when the lever is pulled. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?