(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnetic Catch SMK-100

Magnetic Catch SMK-100

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Never bring it near any precision equipment, watches, directional compasses, etc., which are negatively affected by magnetic fields. Do not use for anything other than metal adsorption. Attracted items may fall off due to vibration, etc. When working in high locations, fasten carefully, check the falling surface, and confirm safety.
  • Attachment strength will vary greatly due to contact area with object, the object's weight, thickness, and the thickness of any coatings.

Specifications of SMK-100

  • Magnetic Attraction
    Approximately 4.5 kgf (M8 Nut Adhesion Amount: Approximately 750 g)
  • Product Width(mm)
    100
  • Product Height(mm)
    180
  • Product Depth(mm)
    100
  • Mass(g)
    600
Part Number
SMK-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 792.00

TOOL 1 Piece(s) 8 Day(s)

Basic Specifications

  • Magnetic Attraction
    Approximately 4.5 kgf (M8 Nut Adhesion Amount: Approximately 750 g)
  • Product Width(mm)
    100
  • Product Height(mm)
    180
  • Product Depth(mm)
    100
  • Mass(g)
    600

Product Description

A magnetic hand to allow safe and rapid recovery of components or scrap iron.
[Features]
· Comes with a quick-release mechanism that releases adsorbate when the lever is pulled.
[Applications]
· Collects and removes parts and iron scraps.

Specifications of SMK-100

  • Magnetic Attraction
    Approximately 4.5 kgf (M8 Nut Adhesion Amount: Approximately 750 g)
  • Product Width(mm)
    100
  • Product Height(mm)
    180
  • Product Depth(mm)
    100
  • Mass(g)
    600
Part Number
SMK-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 792.00

TOOL 1 Piece(s) 8 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1