(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

LED Magnetic Bar

LED Magnetic Bar

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Do not use this in a place where magnetism could have an adverse effect such as near a computer or a precision instrument. Strong LED lights should not be looked at directly.

Specifications of SMB-3R

  • Magnetic Attraction
    Maximum 800 g
  • Product Width(mm)
    12
  • Product Height(mm)
    165
  • Product Depth(mm)
    15
  • Mass(g)
    60
  • Clip
    Available
Part Number
SMB-3R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 617.27

TOOL 1 Piece(s) 8 Day(s)

Basic Specifications

  • Magnetic Attraction
    Maximum 800 g
  • Product Width(mm)
    12
  • Product Height(mm)
    165
  • Product Depth(mm)
    15
  • Mass(g)
    60
  • Clip
    Available

Product Description

The magnetic hand can catch objects with pinpoint accuracy, even in dark and narrow spaces.
[Features]
· LED included to be especially effective in dark places.
· 7 stage freely telescopic magnet type from 16.5-66 cm.
· Telescopic Motion in 7 Steps
[Applications]
To pick up screws or tools etc. in spaces where the hand cannot reach.

Specifications of SMB-3R

  • Magnetic Attraction
    Maximum 800 g
  • Product Width(mm)
    12
  • Product Height(mm)
    165
  • Product Depth(mm)
    15
  • Mass(g)
    60
  • Clip
    Available
Part Number
SMB-3R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 617.27

TOOL 1 Piece(s) 8 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1