(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hexalobular Bit Socket

Hexalobular Bit Socket

You can add up to 6 items to the comparison list.

Loading...

Specifications of SHS308BT

  • Product Model
    Socket Bit (For Electric Driver)
  • Insertion Angle(mm)
    9.5
  • Intended Use
    For tightening and release of T type Torx screws.
  • Function 1
    Sockets can be easily removed with a single action as the new socket holder is used in this product.
  • Function 2
    A socket can be installed securely with the new socket holder.
  • Function 3
    Supports T type Torx screws.
  • Function 4
    Employs a chrome vanadium steel material that has excellent strength/shock-resistance.
  • Size Details
    T20・T25・T27・T30・T40・T45・T50・T55
  • Specifications
    Target screw: E type torque screw; Clip color: Red; with socket holder
  • Material
    Socket: Chrome Vanadium Steel, Socket Holder Clip: Polyacetal, Rail: Iron
  • Note 1
    Use the bolts/screws that match the size. For bolts/screws, insert completely down to the base.
  • Note 2
    Insert the square drive all the way to the root. Do not use with power tools such as impact wrench. Do not use by attaching a pipe to the handle, or by hitting with a hammer etc.
  • Note 3
    Do not use if damage such as cracking, chipping, wear and tear, or distortion is evident. Use only for intended purpose.
Part Number
SHS308BT
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 958.97

SKJ TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Model
    Socket Bit (For Electric Driver)
  • Insertion Angle(mm)
    9.5
  • Intended Use
    For tightening and release of T type Torx screws.
  • Function 1
    Sockets can be easily removed with a single action as the new socket holder is used in this product.
  • Function 2
    A socket can be installed securely with the new socket holder.
  • Function 3
    Supports T type Torx screws.
  • Function 4
    Employs a chrome vanadium steel material that has excellent strength/shock-resistance.
  • Size Details
    T20・T25・T27・T30・T40・T45・T50・T55
  • Specifications
    Target screw: E type torque screw; Clip color: Red; with socket holder
  • Material
    Socket: Chrome Vanadium Steel, Socket Holder Clip: Polyacetal, Rail: Iron
  • Note 1
    Use the bolts/screws that match the size. For bolts/screws, insert completely down to the base.
  • Note 2
    Insert the square drive all the way to the root. Do not use with power tools such as impact wrench. Do not use by attaching a pipe to the handle, or by hitting with a hammer etc.
  • Note 3
    Do not use if damage such as cracking, chipping, wear and tear, or distortion is evident. Use only for intended purpose.

Product Description

Supports T-type Torx screws.

Specifications of SHS308BT

  • Product Model
    Socket Bit (For Electric Driver)
  • Insertion Angle(mm)
    9.5
  • Intended Use
    For tightening and release of T type Torx screws.
  • Function 1
    Sockets can be easily removed with a single action as the new socket holder is used in this product.
  • Function 2
    A socket can be installed securely with the new socket holder.
  • Function 3
    Supports T type Torx screws.
  • Function 4
    Employs a chrome vanadium steel material that has excellent strength/shock-resistance.
  • Size Details
    T20・T25・T27・T30・T40・T45・T50・T55
  • Specifications
    Target screw: E type torque screw; Clip color: Red; with socket holder
  • Material
    Socket: Chrome Vanadium Steel, Socket Holder Clip: Polyacetal, Rail: Iron
  • Note 1
    Use the bolts/screws that match the size. For bolts/screws, insert completely down to the base.
  • Note 2
    Insert the square drive all the way to the root. Do not use with power tools such as impact wrench. Do not use by attaching a pipe to the handle, or by hitting with a hammer etc.
  • Note 3
    Do not use if damage such as cracking, chipping, wear and tear, or distortion is evident. Use only for intended purpose.
Part Number
SHS308BT
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 958.97

SKJ TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1