(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cutter Knife Aluminum S (SC-ALSB)

Cutter Knife Aluminum S (SC-ALSB)

You can add up to 6 items to the comparison list.

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SC-ALSB
SC-ALSR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 149.47

SKJ TOOL 1 Piece(s) 31 Day(s) Red

฿ 149.47

SKJ TOOL 1 Piece(s) 31 Day(s) Blue

Basic Specifications

  • Product Model
    Cutter Knife
  • Main Body, Replacement Blade
    Body
  • Width(mm)
    18
  • Height(mm)
    135
  • Depth(mm)
    16
  • Weight(g)
    40
  • Intended Use
    Cutting paper, vinyl, cardboard, etc.
  • Function 1
    Commercially available S-type (9 mm wide) replacement blades can be used.
  • Note 1
    Be careful not to extend the blade more than necessary. If the blade is extended excessively it may break easily.
  • Note 2
    Do not use it for work other than the intended usage.
  • Note 3
    A non-insulated tool. Take care to avoid electric shock.
  • Applicable Replacement Blade
    SK11 Cutter Replacement Blades Small

Product Description

Cutter with a Japan-made blade and aluminum die-cast body.

Part Number
SC-ALSB
SC-ALSR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 149.47

SKJ TOOL 1 Piece(s) 31 Day(s) Red

฿ 149.47

SKJ TOOL 1 Piece(s) 31 Day(s) Blue

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1