(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cutter Knife L Auto-Lock

Cutter Knife L Auto-Lock

You can add up to 6 items to the comparison list.

Loading...

Specifications of SC-2N

  • Product Model
    Cutter Knife
  • Main Body, Replacement Blade
    Body
  • Width(mm)
    42
  • Height(mm)
    160
  • Depth(mm)
    25
  • Weight(g)
    70
  • Intended Use
    For cutting work of cardboard, thick paper, carpet, etc.
  • Function 1
    Ideal for craft/DIY work such as cutting of cardboard, thick paper, carpet, etc.
  • Function 2
    A rubber grip which is slip-resistant and easy to hold.
  • Function 3
    L type blade (18 mm wide) of various companies can be used.
  • Note 1
    This product is an edged tool. Handle with caution.
  • Note 2
    A non-insulated tool. Take care to avoid electric shock.
  • Note 3
    When not in use, please pack blade and store out of the reach of children.
  • Applicable Replacement Blade
    SK11 Cutter Replacement Blades Large/Commercially Available L Type (18 mm width)
  • Specifications
    Stainless Steel Holder / Rubber Grip / Reliable Japanese-made Blade / Auto-lock System
  • Material
    Holder: Stainless steel / Grip: Rubber
Part Number
SC-2N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 161.61

SKJ TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Model
    Cutter Knife
  • Main Body, Replacement Blade
    Body
  • Width(mm)
    42
  • Height(mm)
    160
  • Depth(mm)
    25
  • Weight(g)
    70
  • Intended Use
    For cutting work of cardboard, thick paper, carpet, etc.
  • Function 1
    Ideal for craft/DIY work such as cutting of cardboard, thick paper, carpet, etc.
  • Function 2
    A rubber grip which is slip-resistant and easy to hold.
  • Function 3
    L type blade (18 mm wide) of various companies can be used.
  • Note 1
    This product is an edged tool. Handle with caution.
  • Note 2
    A non-insulated tool. Take care to avoid electric shock.
  • Note 3
    When not in use, please pack blade and store out of the reach of children.
  • Applicable Replacement Blade
    SK11 Cutter Replacement Blades Large/Commercially Available L Type (18 mm width)
  • Specifications
    Stainless Steel Holder / Rubber Grip / Reliable Japanese-made Blade / Auto-lock System
  • Material
    Holder: Stainless steel / Grip: Rubber

Product Description

Hold it down, slide it and release the finger to automatically lock the blade.

Specifications of SC-2N

  • Product Model
    Cutter Knife
  • Main Body, Replacement Blade
    Body
  • Width(mm)
    42
  • Height(mm)
    160
  • Depth(mm)
    25
  • Weight(g)
    70
  • Intended Use
    For cutting work of cardboard, thick paper, carpet, etc.
  • Function 1
    Ideal for craft/DIY work such as cutting of cardboard, thick paper, carpet, etc.
  • Function 2
    A rubber grip which is slip-resistant and easy to hold.
  • Function 3
    L type blade (18 mm wide) of various companies can be used.
  • Note 1
    This product is an edged tool. Handle with caution.
  • Note 2
    A non-insulated tool. Take care to avoid electric shock.
  • Note 3
    When not in use, please pack blade and store out of the reach of children.
  • Applicable Replacement Blade
    SK11 Cutter Replacement Blades Large/Commercially Available L Type (18 mm width)
  • Specifications
    Stainless Steel Holder / Rubber Grip / Reliable Japanese-made Blade / Auto-lock System
  • Material
    Holder: Stainless steel / Grip: Rubber
Part Number
SC-2N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 161.61

SKJ TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1