- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of EC-SLS
-
- Product Model
- Cutter Knife
-
- Main Body, Replacement Blade
- Body
-
- Intended Use
- For cutting such as envelopes and copy paper, as well as cardboard and thick paper.
-
- Function 1
- Set of S type and L type cutters.
-
- Function 2
- From thin to thick materials, setting can be selected depending on the operation.
-
- Function 3
- A convenient auto-lock type.
-
- Set Includes Accessories 1
- S- type x 1 pc, L-type x 1 pc
-
- Applicable Replacement Blade
- (S Type): SK11 Cutter Replacement Blade (Large) / Commercial S Type (Width 9 mm) Replacement Blade / (L Type): SK11 Cutter Replacement Blade (Large) / Commercial S Type (Width 18 mm) Replacement Blade
-
- Note 1
- This product is an edged tool. Handle with caution.
-
- Note 2
- Be careful of the hand position while supporting the material because the blade can deviate from its course and can be dangerous if the hand is placed on the moving tip of blade.
-
- Note 3
- A non-insulated tool. Take care to avoid electric shock.
-
- Note 4
- When using a ruler, be sure to use a metal thick one.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 149.01
|
EVA TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
Basic Specifications
-
- Product Model
- Cutter Knife
-
- Main Body, Replacement Blade
- Body
-
- Intended Use
- For cutting such as envelopes and copy paper, as well as cardboard and thick paper.
-
- Function 1
- Set of S type and L type cutters.
-
- Function 2
- From thin to thick materials, setting can be selected depending on the operation.
-
- Function 3
- A convenient auto-lock type.
-
- Set Includes Accessories 1
- S- type x 1 pc, L-type x 1 pc
-
- Applicable Replacement Blade
- (S Type): SK11 Cutter Replacement Blade (Large) / Commercial S Type (Width 9 mm) Replacement Blade / (L Type): SK11 Cutter Replacement Blade (Large) / Commercial S Type (Width 18 mm) Replacement Blade
-
- Note 1
- This product is an edged tool. Handle with caution.
-
- Note 2
- Be careful of the hand position while supporting the material because the blade can deviate from its course and can be dangerous if the hand is placed on the moving tip of blade.
-
- Note 3
- A non-insulated tool. Take care to avoid electric shock.
-
- Note 4
- When using a ruler, be sure to use a metal thick one.
Product Description
A set that can be used suitably according to the work, from office work to craft and DIY projects.
Specifications of EC-SLS
-
- Product Model
- Cutter Knife
-
- Main Body, Replacement Blade
- Body
-
- Intended Use
- For cutting such as envelopes and copy paper, as well as cardboard and thick paper.
-
- Function 1
- Set of S type and L type cutters.
-
- Function 2
- From thin to thick materials, setting can be selected depending on the operation.
-
- Function 3
- A convenient auto-lock type.
-
- Set Includes Accessories 1
- S- type x 1 pc, L-type x 1 pc
-
- Applicable Replacement Blade
- (S Type): SK11 Cutter Replacement Blade (Large) / Commercial S Type (Width 9 mm) Replacement Blade / (L Type): SK11 Cutter Replacement Blade (Large) / Commercial S Type (Width 18 mm) Replacement Blade
-
- Note 1
- This product is an edged tool. Handle with caution.
-
- Note 2
- Be careful of the hand position while supporting the material because the blade can deviate from its course and can be dangerous if the hand is placed on the moving tip of blade.
-
- Note 3
- A non-insulated tool. Take care to avoid electric shock.
-
- Note 4
- When using a ruler, be sure to use a metal thick one.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 149.01
|
EVA TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?