(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Home Tool Set

Home Tool Set

You can add up to 6 items to the comparison list.

Loading...

Specifications of ETS-24H

  • Tool Set / Tool Box Only
    Tool Set
  • Tool Set Type
    Single-Door Portable Type
  • Set Content(Point)
    24
  • Intended Use
    Maintenance work around the home and office, etc.
  • Function 1
    24 carefully selected tools that are an essential part of any tool kit.
  • Function 2
    Comes with a hard case, convenient for storage and carrying.
  • Set Content 1
    Screwdriver (+1 x 100 mm, +2 x 100 mm, -6 x 100 mm), cutter L, longnose pliers 150 mm
  • Set Content 2
    Combination pliers 150 mm, Monkey wrench 150 mm, Scissors for household use, Nail hammer
  • Set Content 3
    Hex Bar Wrench (1.5/2/2.5/3/4/5/5.5/6 mm), Precision Screwdriver (-1.8/+00)
  • Set Content 4
    Combination wrench (8/10/12/13/14 mm), Hard case
  • Note 1
    Use tools for their correct purposes and with the correct methods. Erroneous use can lead to tool damage or injury. Do not use the product on anything with live electricity.
  • Note 2
    Do not use as a hammer replacement or hit with a hammer. Do not use tools that have visible cracks, chips, abrasions, malformations, etc.
  • Note 3
    Please use a product that matches the screws, bolts, and nuts sizes. Please do not connect pipes. Please do not use it for other than its intended purpose.
Part Number
ETS-24H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,453.76

EVA TOOL 1 Piece(s) 5 Day(s)

Basic Specifications

  • Tool Set / Tool Box Only
    Tool Set
  • Tool Set Type
    Single-Door Portable Type
  • Set Content(Point)
    24
  • Intended Use
    Maintenance work around the home and office, etc.
  • Function 1
    24 carefully selected tools that are an essential part of any tool kit.
  • Function 2
    Comes with a hard case, convenient for storage and carrying.
  • Set Content 1
    Screwdriver (+1 x 100 mm, +2 x 100 mm, -6 x 100 mm), cutter L, longnose pliers 150 mm
  • Set Content 2
    Combination pliers 150 mm, Monkey wrench 150 mm, Scissors for household use, Nail hammer
  • Set Content 3
    Hex Bar Wrench (1.5/2/2.5/3/4/5/5.5/6 mm), Precision Screwdriver (-1.8/+00)
  • Set Content 4
    Combination wrench (8/10/12/13/14 mm), Hard case
  • Note 1
    Use tools for their correct purposes and with the correct methods. Erroneous use can lead to tool damage or injury. Do not use the product on anything with live electricity.
  • Note 2
    Do not use as a hammer replacement or hit with a hammer. Do not use tools that have visible cracks, chips, abrasions, malformations, etc.
  • Note 3
    Please use a product that matches the screws, bolts, and nuts sizes. Please do not connect pipes. Please do not use it for other than its intended purpose.

Product Description

A 24-piece set of tools ideal for maintenance work at home.

Specifications of ETS-24H

  • Tool Set / Tool Box Only
    Tool Set
  • Tool Set Type
    Single-Door Portable Type
  • Set Content(Point)
    24
  • Intended Use
    Maintenance work around the home and office, etc.
  • Function 1
    24 carefully selected tools that are an essential part of any tool kit.
  • Function 2
    Comes with a hard case, convenient for storage and carrying.
  • Set Content 1
    Screwdriver (+1 x 100 mm, +2 x 100 mm, -6 x 100 mm), cutter L, longnose pliers 150 mm
  • Set Content 2
    Combination pliers 150 mm, Monkey wrench 150 mm, Scissors for household use, Nail hammer
  • Set Content 3
    Hex Bar Wrench (1.5/2/2.5/3/4/5/5.5/6 mm), Precision Screwdriver (-1.8/+00)
  • Set Content 4
    Combination wrench (8/10/12/13/14 mm), Hard case
  • Note 1
    Use tools for their correct purposes and with the correct methods. Erroneous use can lead to tool damage or injury. Do not use the product on anything with live electricity.
  • Note 2
    Do not use as a hammer replacement or hit with a hammer. Do not use tools that have visible cracks, chips, abrasions, malformations, etc.
  • Note 3
    Please use a product that matches the screws, bolts, and nuts sizes. Please do not connect pipes. Please do not use it for other than its intended purpose.
Part Number
ETS-24H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,453.76

EVA TOOL 1 Piece(s) 5 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1