(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Garage Tool Set

Garage Tool Set

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,751.89 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ETS-45G
ETS-60G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Set Content
(Point)
Function 1 Set Content 3 Set Content 4 Set Content 5 Set Content 6 Set Content 7

฿ 1,751.89

EVA TOOL 1 Piece(s) 5 Day(s) 45 45 carefully selected tools that are an essential part of any tool kit. 9.5 mm Insertion Angle Universal Joint / 9.5 mm Insertion Angle Extension Bar (75/150 mm) Longnose Pliers (150 mm), Combination Pliers (150 mm) Hex Bar Wrench (1.5/2/2.5/3/4/5/5.5/6 mm), 25 mm Bit (-4/+0/+1/+2/+3/T10/T15/T20/T25/T30), Screwdriver (+1/+2/-6 (Each 100 mm), +2, -6 (Each 38 mm)) Combination wrench (8/10/12/13/14/17 mm), 9.5 mm insertion angle socket (8/10/11/12/13/14/15/17/19 mm), Hard case -

฿ 2,947.38

TOOL 1 Piece(s) 5 Day(s) 60 60 carefully selected tools that are an essential part of any tool kit. 9.5 mm Insertion Angle Universal Joint / 9.5 mm Insertion Angle Extension Bar (150 mm) Wire Brush (Brass/Nylon)/Longnose Pliers (150 mm)/Combination Pliers (150 mm) Nipper (150 mm), Monkey Wrench (200 mm), Cutter L, Half-Circle File, Soft Hammer, Electrical Pliers, Screwdrivers +1, +2 and -6 (100 mm each); +2 and -6 (38 mm each), Precision Screwdriver (-1.8, +00) Combination wrench (8/10/12/13/14/17 mm), Hex wrench (1.5/2/2.5/3/4/5/5.5/6 mm), 25 mm bit (-4/+0/+1/+2/+3/T10/T15/T20/T30/6.35 mm insertion angle socket adapter) 6.35 mm Insertion Angle Socket (4, 5, 5.5, 6, 7, 8, 9 mm), 9.5 mm Insertion Angle Socket (10, 11, 12, 13, 14, 15, 17, 19 mm), Socket Adapter, Hard Case

Basic Specifications

  • Tool Set / Tool Box Only
    Tool Set
  • Tool Set Type
    Single-Door Portable Type
  • Intended Use
    For maintenance of motorcycles and automobiles.
  • Function 2
    Comes with a hard case, convenient for storage and carrying.
  • Set Content 1
    Hard Case Included
  • Set Content 2
    T type driver handle/9.5 mm square drive ratchet handle
  • Note 1
    Use tools for their correct purposes and with the correct methods. Erroneous use can lead to tool damage or injury. Do not use the product on anything with live electricity.
  • Note 2
    Do not use as a hammer replacement or hit with a hammer. Do not use tools that have visible cracks, chips, abrasions, malformations, etc.
  • Note 3
    Please use a product that matches the screws, bolts, and nuts sizes. Please do not connect pipes. Please do not use it for other than its intended purpose.

Product Description

It is an ideal tool set for maintenance work of motorcycles, cars, etc.

Part Number
ETS-45G
ETS-60G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Set Content
(Point)
Function 1 Set Content 3 Set Content 4 Set Content 5 Set Content 6 Set Content 7

฿ 1,751.89

EVA TOOL 1 Piece(s) 5 Day(s) 45 45 carefully selected tools that are an essential part of any tool kit. 9.5 mm Insertion Angle Universal Joint / 9.5 mm Insertion Angle Extension Bar (75/150 mm) Longnose Pliers (150 mm), Combination Pliers (150 mm) Hex Bar Wrench (1.5/2/2.5/3/4/5/5.5/6 mm), 25 mm Bit (-4/+0/+1/+2/+3/T10/T15/T20/T25/T30), Screwdriver (+1/+2/-6 (Each 100 mm), +2, -6 (Each 38 mm)) Combination wrench (8/10/12/13/14/17 mm), 9.5 mm insertion angle socket (8/10/11/12/13/14/15/17/19 mm), Hard case -

฿ 2,947.38

TOOL 1 Piece(s) 5 Day(s) 60 60 carefully selected tools that are an essential part of any tool kit. 9.5 mm Insertion Angle Universal Joint / 9.5 mm Insertion Angle Extension Bar (150 mm) Wire Brush (Brass/Nylon)/Longnose Pliers (150 mm)/Combination Pliers (150 mm) Nipper (150 mm), Monkey Wrench (200 mm), Cutter L, Half-Circle File, Soft Hammer, Electrical Pliers, Screwdrivers +1, +2 and -6 (100 mm each); +2 and -6 (38 mm each), Precision Screwdriver (-1.8, +00) Combination wrench (8/10/12/13/14/17 mm), Hex wrench (1.5/2/2.5/3/4/5/5.5/6 mm), 25 mm bit (-4/+0/+1/+2/+3/T10/T15/T20/T30/6.35 mm insertion angle socket adapter) 6.35 mm Insertion Angle Socket (4, 5, 5.5, 6, 7, 8, 9 mm), 9.5 mm Insertion Angle Socket (10, 11, 12, 13, 14, 15, 17, 19 mm), Socket Adapter, Hard Case

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1