(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
4977292132954 |
4977292132961 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (Diameter) (mm) |
Head (Length) (mm) |
Total Length (mm) |
Head Weight | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 318.61 |
SKJ TOOL | 1 Piece(s) | 31 Day(s) | 50 | 80 | 310 | 1/2LBS | 360 | ||
฿ 502.65 |
SKJ TOOL | 1 Piece(s) | 31 Day(s) | 56 | 100 | 350 | 1LBS | 660 |
Material is resistant to scratches, and does not discolor.
Part Number |
---|
4977292132954 |
4977292132961 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (Diameter) (mm) |
Head (Length) (mm) |
Total Length (mm) |
Head Weight | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 318.61 |
SKJ TOOL | 1 Piece(s) | 31 Day(s) | 50 | 80 | 310 | 1/2LBS | 360 | ||
฿ 502.65 |
SKJ TOOL | 1 Piece(s) | 31 Day(s) | 56 | 100 | 350 | 1LBS | 660 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?