(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Temporary Frame Mallet

Temporary Frame Mallet

You can add up to 6 items to the comparison list.

Loading...

Specifications of 4977292135801

  • Product Model
    Formwork hammer
  • Head (Diameter)(mm)
    50
  • Head (Length)(mm)
    210
  • Total Length(mm)
    390
  • Handle Material
    Evergreen Oak
  • Weight(g)
    460
  • Intended Use
    Useful for centering work.
  • Function 1
    Easy-gripping, elliptical wooden handle.
  • Function 2
    Use a vibrator to apply vibration to the cavities created during temporary construction work, stir, and at the same time apply impact from the outside by striking the wooden construction hammer.
  • Function 3
    It has a long neck so it won't be in the way.
  • Note 1
    Check the safety of the surrounding people before beginning work.
  • Note 2
    Do not use it for anything other than the intended usage.
  • Note 3
    Do not use if there are any cracks or any rattling can be heard from the head or handle.
  • Specifications
    Diameter 50 mm
Part Number
4977292135801
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 455.40

SKJ TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Model
    Formwork hammer
  • Head (Diameter)(mm)
    50
  • Head (Length)(mm)
    210
  • Total Length(mm)
    390
  • Handle Material
    Evergreen Oak
  • Weight(g)
    460
  • Intended Use
    Useful for centering work.
  • Function 1
    Easy-gripping, elliptical wooden handle.
  • Function 2
    Use a vibrator to apply vibration to the cavities created during temporary construction work, stir, and at the same time apply impact from the outside by striking the wooden construction hammer.
  • Function 3
    It has a long neck so it won't be in the way.
  • Note 1
    Check the safety of the surrounding people before beginning work.
  • Note 2
    Do not use it for anything other than the intended usage.
  • Note 3
    Do not use if there are any cracks or any rattling can be heard from the head or handle.
  • Specifications
    Diameter 50 mm

Product Description

Easily gripped handle.

Specifications of 4977292135801

  • Product Model
    Formwork hammer
  • Head (Diameter)(mm)
    50
  • Head (Length)(mm)
    210
  • Total Length(mm)
    390
  • Handle Material
    Evergreen Oak
  • Weight(g)
    460
  • Intended Use
    Useful for centering work.
  • Function 1
    Easy-gripping, elliptical wooden handle.
  • Function 2
    Use a vibrator to apply vibration to the cavities created during temporary construction work, stir, and at the same time apply impact from the outside by striking the wooden construction hammer.
  • Function 3
    It has a long neck so it won't be in the way.
  • Note 1
    Check the safety of the surrounding people before beginning work.
  • Note 2
    Do not use it for anything other than the intended usage.
  • Note 3
    Do not use if there are any cracks or any rattling can be heard from the head or handle.
  • Specifications
    Diameter 50 mm
Part Number
4977292135801
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 455.40

SKJ TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1