(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
4977292132091 |
4977292132107 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (Diameter) (mm) |
Head (Length) (mm) |
Total Length (mm) |
Head Weight | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 385.78 |
SKJ TOOL | 1 Piece(s) | 31 Day(s) | 50 | 77 | 310 | 1/2LBS | 440 | ||
฿ 581.72 |
SKJ TOOL | 1 Piece(s) | 31 Day(s) | 60 | 95 | 327 | 1LBS | 660 |
Made of rubber to resist damaging struck areas.
Part Number |
---|
4977292132091 |
4977292132107 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (Diameter) (mm) |
Head (Length) (mm) |
Total Length (mm) |
Head Weight | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 385.78 |
SKJ TOOL | 1 Piece(s) | 31 Day(s) | 50 | 77 | 310 | 1/2LBS | 440 | ||
฿ 581.72 |
SKJ TOOL | 1 Piece(s) | 31 Day(s) | 60 | 95 | 327 | 1LBS | 660 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?