(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
4977292135832 |
4977292135849 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (Diameter) (mm) |
Total Length (mm) |
Head Weight | Width (mm) |
Height (mm) |
Depth (mm) |
Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,166.61 |
SKJ TOOL | 1 Piece(s) | 31 Day(s) | 70 | 510 | 1.8kg | 135 | 505 | 68 | 2160 | ||
฿ 5,704.68 |
SKJ TOOL | 1 Piece(s) | 5 Day(s) | 105 | 900 | 3.6kg | 170 | 890 | 100 | 4700 |
Urethane shockless hammer with 10 times the durability of a wooden mallet (comparison by manufacturer).
[Features]
· The small steel ball in the head absorbs shock to increase striking force.
[Applications]
· Can be used for impacting precision equipment and painted parts etc.
Part Number |
---|
4977292135832 |
4977292135849 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (Diameter) (mm) |
Total Length (mm) |
Head Weight | Width (mm) |
Height (mm) |
Depth (mm) |
Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,166.61 |
SKJ TOOL | 1 Piece(s) | 31 Day(s) | 70 | 510 | 1.8kg | 135 | 505 | 68 | 2160 | ||
฿ 5,704.68 |
SKJ TOOL | 1 Piece(s) | 5 Day(s) | 105 | 900 | 3.6kg | 170 | 890 | 100 | 4700 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?