(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

G Fiber Handle Double Faced Hammer

G Fiber Handle Double Faced Hammer

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,931.81 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4977292136600
4977292136617
4977292136624
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head (Length)
(mm)
Head Weight Weight
(g)
Nominal
(lb)

฿ 1,931.81

SKJ TOOL 1 Piece(s) 31 Day(s) 150 2.7kg 3800 6

฿ 2,267.31

SKJ TOOL 1 Piece(s) 31 Day(s) 165 3.5kg 4700 7、1/2

฿ 2,699.64

SKJ TOOL 1 Piece(s) 31 Day(s) 180 4.5kg 6000 10

Basic Specifications

  • Product Model
    Bi-head Hammer
  • Head (Diameter)(mm)
    60
  • Total Length(mm)
    900
  • Handle Material
    Fiberglass
  • Intended Use
    Double-sided hammer.
  • Function 1
    A strong break and bend resistant fiber glass handle with a PP (polypropylene) cover to protect against chipping and damage.
  • Function 2
    The root of the head is covered with an extremely thick protective cover to protect the handle if there is a swing and a miss.
  • Function 3
    The grip is embedded in the handle, so it will not fall out. It is made of rubber, which makes it resistant to slips.
  • Note 1
    Check the safety of the surrounding people before beginning work. Do not use without wearing protective goggles, helmet, and gloves for your safety.
  • Note 2
    Do not use if there are any cracks or any rattling can be heard from the head or handle.
  • Note 3
    Do not use for non-hammer applications. (Do not use as a lever.) Small holes in the handle are manufactured in. They do not affect the strength.

Product Description

It includes protective rubber to protect the handle from chipping/damage.

Part Number
4977292136600
4977292136617
4977292136624
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head (Length)
(mm)
Head Weight Weight
(g)
Nominal
(lb)

฿ 1,931.81

SKJ TOOL 1 Piece(s) 31 Day(s) 150 2.7kg 3800 6

฿ 2,267.31

SKJ TOOL 1 Piece(s) 31 Day(s) 165 3.5kg 4700 7、1/2

฿ 2,699.64

SKJ TOOL 1 Piece(s) 31 Day(s) 180 4.5kg 6000 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1