(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

FG Handle Combination Hammer

FG Handle Combination Hammer

You can add up to 6 items to the comparison list.

Loading...

Specifications of 4977292130875

  • Product Model
    Soft Hammer (Plastic Head)
  • Head (Diameter)(mm)
    25
  • Head (Length)(mm)
    70
  • Total Length(mm)
    280
  • Head Material
    Carbon Copper / Urethane
  • Handle Material
    Fiberglass
  • Head Weight
    1/2LBS
  • Weight(g)
    340
  • Intended Use
    Repairing of machines, assembly of wooden products.
  • Function 1
    Urethane foam-based head to avoid any damage to the portion to be struck.
  • Function 2
    It uses a sturdy fiber glass handle.
  • Function 3
    The resin head can be exchanged.
  • Note 1
    Please confirm that hammer and sledge hammer neck, handle, and grip are not loose or missing, and that the grip does not rotate.
Part Number
4977292130875
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 611.49

SKJ TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Model
    Soft Hammer (Plastic Head)
  • Head (Diameter)(mm)
    25
  • Head (Length)(mm)
    70
  • Total Length(mm)
    280
  • Head Material
    Carbon Copper / Urethane
  • Handle Material
    Fiberglass
  • Head Weight
    1/2LBS
  • Weight(g)
    340
  • Intended Use
    Repairing of machines, assembly of wooden products.
  • Function 1
    Urethane foam-based head to avoid any damage to the portion to be struck.
  • Function 2
    It uses a sturdy fiber glass handle.
  • Function 3
    The resin head can be exchanged.
  • Note 1
    Please confirm that hammer and sledge hammer neck, handle, and grip are not loose or missing, and that the grip does not rotate.

Product Description

A hammer with sturdy fiberglass handle.

Specifications of 4977292130875

  • Product Model
    Soft Hammer (Plastic Head)
  • Head (Diameter)(mm)
    25
  • Head (Length)(mm)
    70
  • Total Length(mm)
    280
  • Head Material
    Carbon Copper / Urethane
  • Handle Material
    Fiberglass
  • Head Weight
    1/2LBS
  • Weight(g)
    340
  • Intended Use
    Repairing of machines, assembly of wooden products.
  • Function 1
    Urethane foam-based head to avoid any damage to the portion to be struck.
  • Function 2
    It uses a sturdy fiber glass handle.
  • Function 3
    The resin head can be exchanged.
  • Note 1
    Please confirm that hammer and sledge hammer neck, handle, and grip are not loose or missing, and that the grip does not rotate.
Part Number
4977292130875
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 611.49

SKJ TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1