(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Double Box End Sledge-Hammer

Double Box End Sledge-Hammer

You can add up to 6 items to the comparison list.

Loading...

Specifications of 4977292130455

  • Product Model
    Bi-head Hammer
  • Head (Diameter)(mm)
    25
  • Head (Length)(mm)
    85
  • Total Length(mm)
    325
  • Head Material
    Other
  • Handle Material
    Other
  • Head Weight(kg)
    0.300
  • Material 1
    Head: Carbon tool steel
  • Material 2
    Wooden handle
  • Specifications 1
    Triple Wedge Makes It Difficult to Remove the Handle
  • Intended Use
    For nailing into wood.
  • Function 1
    The convex surface is difficult to scratch even if a nail is driven in all the way to the end.
  • Note 1
    Check that the surroundings are safe before beginning work. Do not use without wearing protective goggles for your safety.
  • Note 2
    Do not use if there are any cracks or any rattling can be heard from the head or handle.
  • Note 3
    Strike so that the striking face is straightly placed, do not apply angular or diagonal strikes.
  • Product Weight(g)
    400
Part Number
4977292130455
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 328.49

TOOL 1 Piece(s) Quote 10

Basic Specifications

  • Product Model
    Bi-head Hammer
  • Head (Diameter)(mm)
    25
  • Head (Length)(mm)
    85
  • Total Length(mm)
    325
  • Head Material
    Other
  • Handle Material
    Other
  • Head Weight(kg)
    0.300
  • Material 1
    Head: Carbon tool steel
  • Material 2
    Wooden handle
  • Specifications 1
    Triple Wedge Makes It Difficult to Remove the Handle
  • Intended Use
    For nailing into wood.
  • Function 1
    The convex surface is difficult to scratch even if a nail is driven in all the way to the end.
  • Note 1
    Check that the surroundings are safe before beginning work. Do not use without wearing protective goggles for your safety.
  • Note 2
    Do not use if there are any cracks or any rattling can be heard from the head or handle.
  • Note 3
    Strike so that the striking face is straightly placed, do not apply angular or diagonal strikes.
  • Product Weight(g)
    400

Product Description

Ideal for nailing wood, etc.

Specifications of 4977292130455

  • Product Model
    Bi-head Hammer
  • Head (Diameter)(mm)
    25
  • Head (Length)(mm)
    85
  • Total Length(mm)
    325
  • Head Material
    Other
  • Handle Material
    Other
  • Head Weight(kg)
    0.300
  • Material 1
    Head: Carbon tool steel
  • Material 2
    Wooden handle
  • Specifications 1
    Triple Wedge Makes It Difficult to Remove the Handle
  • Intended Use
    For nailing into wood.
  • Function 1
    The convex surface is difficult to scratch even if a nail is driven in all the way to the end.
  • Note 1
    Check that the surroundings are safe before beginning work. Do not use without wearing protective goggles for your safety.
  • Note 2
    Do not use if there are any cracks or any rattling can be heard from the head or handle.
  • Note 3
    Strike so that the striking face is straightly placed, do not apply angular or diagonal strikes.
  • Product Weight(g)
    400
Part Number
4977292130455
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 328.49

TOOL 1 Piece(s) Quote 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1