(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
4977292130462 |
4977292130479 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (Diameter) (mm) |
Head (Length) (mm) |
Standard | Product Weight (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 279.25 |
EVA TOOL | 1 Piece(s) | 31 Day(s) | 18 | 95 | 18MM | 180 | ||
฿ 309.48 |
EVA TOOL | 1 Piece(s) | 31 Day(s) | 21 | 106 | 21MM | 260 |
Ideal for nailing wood, etc.
Part Number |
---|
4977292130462 |
4977292130479 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (Diameter) (mm) |
Head (Length) (mm) |
Standard | Product Weight (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 279.25 |
EVA TOOL | 1 Piece(s) | 31 Day(s) | 18 | 95 | 18MM | 180 | ||
฿ 309.48 |
EVA TOOL | 1 Piece(s) | 31 Day(s) | 21 | 106 | 21MM | 260 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?