(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pipe Handle Nail Hammer H

Pipe Handle Nail Hammer H

You can add up to 6 items to the comparison list.

Loading...

Specifications of 230G

  • Product Model
    Claw Hammer
  • Head (Diameter)(mm)
    27
  • Head (Length)(mm)
    102
  • Total Length(mm)
    267
  • Handle Material
    Other
  • Material 1
    Pipe Handle
  • Specifications 1
    Rubber grip
  • Intended Use
    Hammering work.
  • Function 1
    It has a durable pipe handle.
  • Note 1
    Do not use for unintended applications.
  • Note 2
    Do not use if there are any issues such as cracks or any rattling can be heard from the head or handle.
  • Note 3
    Secure the safety of the surroundings before beginning work.
  • Product Weight(g)
    420
Part Number
230G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 318.03

EVA TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Model
    Claw Hammer
  • Head (Diameter)(mm)
    27
  • Head (Length)(mm)
    102
  • Total Length(mm)
    267
  • Handle Material
    Other
  • Material 1
    Pipe Handle
  • Specifications 1
    Rubber grip
  • Intended Use
    Hammering work.
  • Function 1
    It has a durable pipe handle.
  • Note 1
    Do not use for unintended applications.
  • Note 2
    Do not use if there are any issues such as cracks or any rattling can be heard from the head or handle.
  • Note 3
    Secure the safety of the surroundings before beginning work.
  • Product Weight(g)
    420

Product Description

Made of hardened pipe, it is very strong.

Specifications of 230G

  • Product Model
    Claw Hammer
  • Head (Diameter)(mm)
    27
  • Head (Length)(mm)
    102
  • Total Length(mm)
    267
  • Handle Material
    Other
  • Material 1
    Pipe Handle
  • Specifications 1
    Rubber grip
  • Intended Use
    Hammering work.
  • Function 1
    It has a durable pipe handle.
  • Note 1
    Do not use for unintended applications.
  • Note 2
    Do not use if there are any issues such as cracks or any rattling can be heard from the head or handle.
  • Note 3
    Secure the safety of the surroundings before beginning work.
  • Product Weight(g)
    420
Part Number
230G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 318.03

EVA TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1