(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Extending Ratchet Driver

Extending Ratchet Driver

You can add up to 6 items to the comparison list.

Loading...

Specifications of SED-230

  • Standards for Tip Shape
    Combination
  • Tip Size Plus (+)
    No. 1 / No. 2 / No. 3
  • Tip Size, Slotted (-) Blade Width (mm) B1
    6
  • Shaft Length L (mm)
    80~150
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Circle
  • Magnet
    None
  • Grip Type
    Resin
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    2.5 ~ 6
  • Set includes accessories
    Accessory Tool Bits: 25 mm single-headed bit (+No.1, No.2, No.3, -6 mm) / hexagonal (2.5 mm, 3 mm, 4 mm, 5 mm, 6 mm) / Torx (T10, T15, T20)
  • Intended Use
    For the maintenance of automobiles and motorcycles and an always ready tool for the home and office.
  • Function 1
    The telescopic holder can be adjusted steplessly to an axial length of 80 to 150 mm.
  • Function 2
    It exerts power in work in deep places. It is convenient for storage and carrying since the bit set is built-in to the main unit.
  • Note 1
    Do not use on live electrical equipment. Select a unit that matches the size of the screw.
  • Note 2
    Do not hit with a hammer, etc. for added impact. Do not use other than for original purpose or application.
Part Number
SED-230
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 642.22

SKJ TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Standards for Tip Shape
    Combination
  • Tip Size Plus (+)
    No. 1 / No. 2 / No. 3
  • Tip Size, Slotted (-) Blade Width (mm) B1
    6
  • Shaft Length L (mm)
    80~150
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Circle
  • Magnet
    None
  • Grip Type
    Resin
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    3 / 4 / 5 / 2.5 / 6
  • Set includes accessories
    Accessory Tool Bits: 25 mm single-headed bit (+No.1, No.2, No.3, -6 mm) / hexagonal (2.5 mm, 3 mm, 4 mm, 5 mm, 6 mm) / Torx (T10, T15, T20)
  • Intended Use
    For the maintenance of automobiles and motorcycles and an always ready tool for the home and office.
  • Function 1
    The telescopic holder can be adjusted steplessly to an axial length of 80 to 150 mm.
  • Function 2
    It exerts power in work in deep places. It is convenient for storage and carrying since the bit set is built-in to the main unit.
  • Note 1
    Do not use on live electrical equipment. Select a unit that matches the size of the screw.
  • Note 2
    Do not hit with a hammer, etc. for added impact. Do not use other than for original purpose or application.

Product Description

An all-in-one built-in bit type, convenient for storing and carrying.

Specifications of SED-230

  • Standards for Tip Shape
    Combination
  • Tip Size Plus (+)
    No. 1 / No. 2 / No. 3
  • Tip Size, Slotted (-) Blade Width (mm) B1
    6
  • Shaft Length L (mm)
    80~150
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Circle
  • Magnet
    None
  • Grip Type
    Resin
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    2.5 ~ 6
  • Set includes accessories
    Accessory Tool Bits: 25 mm single-headed bit (+No.1, No.2, No.3, -6 mm) / hexagonal (2.5 mm, 3 mm, 4 mm, 5 mm, 6 mm) / Torx (T10, T15, T20)
  • Intended Use
    For the maintenance of automobiles and motorcycles and an always ready tool for the home and office.
  • Function 1
    The telescopic holder can be adjusted steplessly to an axial length of 80 to 150 mm.
  • Function 2
    It exerts power in work in deep places. It is convenient for storage and carrying since the bit set is built-in to the main unit.
  • Note 1
    Do not use on live electrical equipment. Select a unit that matches the size of the screw.
  • Note 2
    Do not hit with a hammer, etc. for added impact. Do not use other than for original purpose or application.
Part Number
SED-230
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 642.22

SKJ TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1