(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball G Driver, Thin Axis

Ball G Driver, Thin Axis

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 255.26 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SBS2P75
SBS2P100
SBS2P150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft Length L (mm) Product Height
(mm)
Product Depth
(mm)

฿ 371.43

SKJ TOOL 1 Piece(s) 31 Day(s) 75 156.5 55

฿ 255.26

SKJ TOOL 1 Piece(s) 31 Day(s) 100 181.5 95

฿ 411.94

SKJ TOOL 1 Piece(s) 31 Day(s) 150 231.5 155

Basic Specifications

  • Standards for Tip Shape
    Plus (+)
  • Tip Size Plus (+)
    No. 2
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Product Width(mm)
    32
  • Product Weight(g)
    29
  • Shaft Diameter(mm)
    5.5
  • Intended Use
    For tightening and releasing screws in electrical work and facility work.
  • Function 1
    Featuring a grip size one size smaller than the standard type. Workability is excellent because a large rotation angle can be tightened in a single rotational movement.
  • Function 2
    Threads are easier to see because they are thinner (diameter 5.5 mm) than conventional (diameter 6.4 mm).
  • Features
    Fine shaft type optimal for fastening in narrow places.

Product Description

Small ball grip screwdriver with excellent work efficiency.

Part Number
SBS2P75
SBS2P100
SBS2P150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft Length L (mm) Product Height
(mm)
Product Depth
(mm)

฿ 371.43

SKJ TOOL 1 Piece(s) 31 Day(s) 75 156.5 55

฿ 255.26

SKJ TOOL 1 Piece(s) 31 Day(s) 100 181.5 95

฿ 411.94

SKJ TOOL 1 Piece(s) 31 Day(s) 150 231.5 155

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1