(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PC Square Shaft Screwdriver

PC Square Shaft Screwdriver

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 176.62 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4977292200219
4977292200226
4977292200233
4977292200240
4977292200257
4977292200264
4977292200271
4977292200288
4977292200295
4977292200301
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Standards for Tip Shape Tip Size Plus (+) Tip Size, Slotted (-) Blade Width (mm) B1 Shaft Length L (mm) Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Product Weight
(g)

฿ 176.62

SKJ TOOL 1 Piece(s) 31 Day(s) Minus (-) - 5 75 22 163 22 60

฿ 224.90

SKJ TOOL 1 Piece(s) 31 Day(s) Minus (-) - 6 100 23 205 23 100

฿ 233.96

SKJ TOOL 1 Piece(s) 31 Day(s) Minus (-) - 6 125 23 230 23 120

฿ 324.50

SKJ TOOL 1 Piece(s) 31 Day(s) Minus (-) - 8 150 30 263 30 200

฿ 176.62

SKJ TOOL 1 Piece(s) 31 Day(s) Plus (+) No. 1 - 75 23 163 23 60

฿ 191.72

SKJ TOOL 1 Piece(s) 31 Day(s) Plus (+) No. 1 - 100 23 185 23 60

฿ 224.90

SKJ TOOL 1 Piece(s) 31 Day(s) Plus (+) No. 2 - 100 25 205 25 100

฿ 240.00

SKJ TOOL 1 Piece(s) 31 Day(s) Plus (+) No. 2 - 150 25 255 25 120

฿ 321.46

SKJ TOOL 1 Piece(s) 31 Day(s) Plus (+) No. 3 - 150 28 262 28 180

฿ 375.78

SKJ TOOL 1 Piece(s) 31 Day(s) Minus (-) - 8 200 30 315 30 220

Basic Specifications

  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Angle
  • Magnet
    Available
  • Shaft Through
    Available
  • Bolster
    None
  • Grip Type
    Resin
  • Specifications
    Has Magnetic Tip
  • Intended Use
    Tightening and loosening screws.
  • Function 1
    The shaft is a penetrating type, and a magnetic tip is included.
  • Function 2
    Square shaft and wrench can be attached for cases when high torque is needed.
  • Material
    Shaft: Chrome Vanadium Steel / Handle: Acetate Resin
  • Note 1
    Please use a product that matches the size of the screws.
  • Note 2
    Do not use on live electrical equipment.

Product Description

A screwdriver that is resistant to oil residue.

Part Number
4977292200219
4977292200226
4977292200233
4977292200240
4977292200257
4977292200264
4977292200271
4977292200288
4977292200295
4977292200301
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Standards for Tip Shape Tip Size Plus (+) Tip Size, Slotted (-) Blade Width (mm) B1 Shaft Length L (mm) Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Product Weight
(g)

฿ 176.62

SKJ TOOL 1 Piece(s) 31 Day(s) Minus (-) - 5 75 22 163 22 60

฿ 224.90

SKJ TOOL 1 Piece(s) 31 Day(s) Minus (-) - 6 100 23 205 23 100

฿ 233.96

SKJ TOOL 1 Piece(s) 31 Day(s) Minus (-) - 6 125 23 230 23 120

฿ 324.50

SKJ TOOL 1 Piece(s) 31 Day(s) Minus (-) - 8 150 30 263 30 200

฿ 176.62

SKJ TOOL 1 Piece(s) 31 Day(s) Plus (+) No. 1 - 75 23 163 23 60

฿ 191.72

SKJ TOOL 1 Piece(s) 31 Day(s) Plus (+) No. 1 - 100 23 185 23 60

฿ 224.90

SKJ TOOL 1 Piece(s) 31 Day(s) Plus (+) No. 2 - 100 25 205 25 100

฿ 240.00

SKJ TOOL 1 Piece(s) 31 Day(s) Plus (+) No. 2 - 150 25 255 25 120

฿ 321.46

SKJ TOOL 1 Piece(s) 31 Day(s) Plus (+) No. 3 - 150 28 262 28 180

฿ 375.78

SKJ TOOL 1 Piece(s) 31 Day(s) Minus (-) - 8 200 30 315 30 220

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1