(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precision Screwdriver for Watches/Glasses

Precision Screwdriver for Watches/Glasses

You can add up to 6 items to the comparison list.

Loading...

Specifications of EPS-710

  • Tip standards
    Combination
  • Tip size / Phillips (+)
    No.00
  • Tip size / flathead (-) blade width (mm) B1
    1.8
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Grip Type
    Stainless Steel
  • Number Contained In A Packet
    4in1
  • Application
    For watch band adjustment, leather band replacement and adjustment of glasses.
  • Function 1
    Three parts can be connected to one, allowing for compact storage.
  • Set Contents Accessories
    +No. 00 / -1.8 mm Pin Extractor and Spring Rod Extractor
  • Notes 1
    Do not use on live electrical equipment. Select a unit that matches the size of the screw.
  • Notes 2
    Please wear safety glasses when working. If pins and spring rods cannot be removed, please do not try yourself, but contact a watchmaker.
  • Notes 3
    Do not use it for anything other than the intended purpose and applications.
  • Supplement 1
    Connecting Storage
Part Number
EPS-710
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 232.08

EVA TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Tip standards
    Combination
  • Tip size / Phillips (+)
    No.00
  • Tip size / flathead (-) blade width (mm) B1
    1.8
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Grip Type
    Stainless Steel
  • Number Contained In A Packet
    4in1
  • Application
    For watch band adjustment, leather band replacement and adjustment of glasses.
  • Function 1
    Three parts can be connected to one, allowing for compact storage.
  • Set Contents Accessories
    +No. 00 / -1.8 mm Pin Extractor and Spring Rod Extractor
  • Notes 1
    Do not use on live electrical equipment. Select a unit that matches the size of the screw.
  • Notes 2
    Please wear safety glasses when working. If pins and spring rods cannot be removed, please do not try yourself, but contact a watchmaker.
  • Notes 3
    Do not use it for anything other than the intended purpose and applications.
  • Supplement 1
    Connecting Storage

Product Description

Ideal for very small screws.

Specifications of EPS-710

  • Tip standards
    Combination
  • Tip size / Phillips (+)
    No.00
  • Tip size / flathead (-) blade width (mm) B1
    1.8
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Grip Type
    Stainless Steel
  • Number Contained In A Packet
    4in1
  • Application
    For watch band adjustment, leather band replacement and adjustment of glasses.
  • Function 1
    Three parts can be connected to one, allowing for compact storage.
  • Set Contents Accessories
    +No. 00 / -1.8 mm Pin Extractor and Spring Rod Extractor
  • Notes 1
    Do not use on live electrical equipment. Select a unit that matches the size of the screw.
  • Notes 2
    Please wear safety glasses when working. If pins and spring rods cannot be removed, please do not try yourself, but contact a watchmaker.
  • Notes 3
    Do not use it for anything other than the intended purpose and applications.
  • Supplement 1
    Connecting Storage
Part Number
EPS-710
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 232.08

EVA TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1