(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Optical Precision Screwdriver

Optical Precision Screwdriver

You can add up to 6 items to the comparison list.

Loading...

Specifications of EPS-700

  • Tip standards
    Combination
  • Tip size / Phillips (+)
    No.00
  • Tip size / flathead (-) blade width (mm) B1
    1.6
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Grip Type
    Stainless Steel
  • Number Contained In A Packet
    4in1
  • Application
    For adjusting eyewear parts and fine screws of precision instruments.
  • Function 1
    Three parts can be connected to one, allowing for compact storage.
  • Function 2
    Designed as a key holder that is convenient to carry around.
  • Function 3
    Can also turn nuts on rimless glasses.
  • Set Contents Accessories
    +No. 00, -1.6 mm, Nut Socket 2.5 mm, Nut Socket 2.2 mm(12 sided polygon 2.2 to 2.5 mm)
  • Notes 1
    Do not use on live electrical equipment. Select a unit that matches the size of the screw.
  • Notes 2
    Please wear safety glasses when working. Please do not us for purposes other than that for which the product is intended.
  • Supplement 1
    With Key Holder
  • Supplement 2
    Stores 3 connected
Part Number
EPS-700
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 165.18

EVA TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Tip standards
    Combination
  • Tip size / Phillips (+)
    No.00
  • Tip size / flathead (-) blade width (mm) B1
    1.6
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Grip Type
    Stainless Steel
  • Number Contained In A Packet
    4in1
  • Application
    For adjusting eyewear parts and fine screws of precision instruments.
  • Function 1
    Three parts can be connected to one, allowing for compact storage.
  • Function 2
    Designed as a key holder that is convenient to carry around.
  • Function 3
    Can also turn nuts on rimless glasses.
  • Set Contents Accessories
    +No. 00, -1.6 mm, Nut Socket 2.5 mm, Nut Socket 2.2 mm(12 sided polygon 2.2 to 2.5 mm)
  • Notes 1
    Do not use on live electrical equipment. Select a unit that matches the size of the screw.
  • Notes 2
    Please wear safety glasses when working. Please do not us for purposes other than that for which the product is intended.
  • Supplement 1
    With Key Holder
  • Supplement 2
    Stores 3 connected

Product Description

Ideal for very small screws.

Specifications of EPS-700

  • Tip standards
    Combination
  • Tip size / Phillips (+)
    No.00
  • Tip size / flathead (-) blade width (mm) B1
    1.6
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Grip Type
    Stainless Steel
  • Number Contained In A Packet
    4in1
  • Application
    For adjusting eyewear parts and fine screws of precision instruments.
  • Function 1
    Three parts can be connected to one, allowing for compact storage.
  • Function 2
    Designed as a key holder that is convenient to carry around.
  • Function 3
    Can also turn nuts on rimless glasses.
  • Set Contents Accessories
    +No. 00, -1.6 mm, Nut Socket 2.5 mm, Nut Socket 2.2 mm(12 sided polygon 2.2 to 2.5 mm)
  • Notes 1
    Do not use on live electrical equipment. Select a unit that matches the size of the screw.
  • Notes 2
    Please wear safety glasses when working. Please do not us for purposes other than that for which the product is intended.
  • Supplement 1
    With Key Holder
  • Supplement 2
    Stores 3 connected
Part Number
EPS-700
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 165.18

EVA TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1