(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
ED-150 |
ED-550 |
ED-650 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip standards | Tip size / flathead (-) blade width (mm) B1 | Number Contained In A Packet | Application | Function 2 | Function 3 | Function 4 | Function 5 | Set Contents Accessories | Product Width (mm) |
Product Height (mm) |
Product Depth (mm) |
Product Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 181.39 |
EVA TOOL | 1 Piece(s) | 31 Day(s) | Phillips (+)/Flathead(-) | 3 ~ 6 | 8 pcs./set | Can be used to tighten and loosen various screws. | Can be used for eye bolt rotation. | Can be used as a T handle. | - | - | +No. 0 / +No. 1 / +No. 2 / -3 mm / -4.7 mm / -6 mm Round Drills and Prepared Hole Drills | - | - | - | - | ||
฿ 279.25 |
EVA TOOL | 1 Piece(s) | 31 Day(s) | Phillips (+)/Flathead(-) | 3 ~ 6 | 7 pcs./set | Can be used to tighten and loosen various screws. | Can be used for eye bolt rotation. | Frequently used sizes are made long. | With dish to keep you from losing screws (case lid). | Its grip fits the hands well and also can be used as T-shaped handle. | +No. 0 / +No. 1 / +No. 2 / -2 mm / -4.7 mm / -6 mm Prepared Hole Drills | - | - | - | - | ||
฿ 368.75 |
EVA TOOL | 1 Piece(s) | 31 Day(s) | Combination | 4.7 ~ 6 | 10 pcs./set | Can be used to tighten and loosen various screws and bolts. | It comes with a BOX screwdriver that allows you to also turn the nut. | Includes eye bolt (hook) rotation. | Its grip fits the hands well and also can be used as T-shaped handle. | - | +No. 0 / +No. 1 / +No. 2 / -4.7 mm / -6 mm / (hex) 5.5 mm / 7.0 mm / 8.0 mm / 10 mm Round Drills | 98 | 115 | 32 | 240 |
A set of screwdrivers.
Part Number |
---|
ED-150 |
ED-550 |
ED-650 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip standards | Tip size / flathead (-) blade width (mm) B1 | Number Contained In A Packet | Application | Function 2 | Function 3 | Function 4 | Function 5 | Set Contents Accessories | Product Width (mm) |
Product Height (mm) |
Product Depth (mm) |
Product Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 181.39 |
EVA TOOL | 1 Piece(s) | 31 Day(s) | Phillips (+)/Flathead(-) | 3 ~ 6 | 8 pcs./set | Can be used to tighten and loosen various screws. | Can be used for eye bolt rotation. | Can be used as a T handle. | - | - | +No. 0 / +No. 1 / +No. 2 / -3 mm / -4.7 mm / -6 mm Round Drills and Prepared Hole Drills | - | - | - | - | ||
฿ 279.25 |
EVA TOOL | 1 Piece(s) | 31 Day(s) | Phillips (+)/Flathead(-) | 3 ~ 6 | 7 pcs./set | Can be used to tighten and loosen various screws. | Can be used for eye bolt rotation. | Frequently used sizes are made long. | With dish to keep you from losing screws (case lid). | Its grip fits the hands well and also can be used as T-shaped handle. | +No. 0 / +No. 1 / +No. 2 / -2 mm / -4.7 mm / -6 mm Prepared Hole Drills | - | - | - | - | ||
฿ 368.75 |
EVA TOOL | 1 Piece(s) | 31 Day(s) | Combination | 4.7 ~ 6 | 10 pcs./set | Can be used to tighten and loosen various screws and bolts. | It comes with a BOX screwdriver that allows you to also turn the nut. | Includes eye bolt (hook) rotation. | Its grip fits the hands well and also can be used as T-shaped handle. | - | +No. 0 / +No. 1 / +No. 2 / -4.7 mm / -6 mm / (hex) 5.5 mm / 7.0 mm / 8.0 mm / 10 mm Round Drills | 98 | 115 | 32 | 240 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?