(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Screwdriver & Bits, Sockets

Screwdriver & Bits, Sockets

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Use tools for correct purposes and with correct methods. Incorrect usage may damage the tool or cause injury. Do not use on live electrical equipment. Do not use as a hammer replacement or hit with a hammer. Do not use tools that are cracked, chipped, worn, or warped. Make sure to use a product that matches the size of the screws, bolts, and nuts. Do not use by connecting pipes, etc. Do not use this product for purposes other than that intended.

Specifications of EMT-38C

  • Tip standards
    Combination
  • Tip size / Phillips (+)
    No.0 / No.1 / No.2 / No.3
  • Tip size / flathead (-) blade width (mm) B1
    3 ~ 6
  • Single Product/Set Classification
    Set Product
  • Grip Type
    Resin
  • Material 1
    Chrome Vanadium Steel
  • Material 2
    Carbon Steel
  • Material 3
    PP・TPR
  • Set Contents Accessories
    2-way ratchet driver / 6.35 mm insertion angle socket (4/5/5.5/6/7/8/10/11/12 mm)/25 mm bit (Phillips [No.0/No.1 x 2 bits/No.2 x 2 bits/No.3 x 2 bits]; Flathead [3/4/5/6]) / 25 mm bit (Torx [T10/T15/T20/T25/T27/T30/T40]) / 25 mm bit (Hex [1.5/2/2.5/3/4/5/6); Pozi bit [PZ1/PZ2]) / case
Part Number
EMT-38C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 587.09

EVA TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Tip standards
    Combination
  • Tip size / Phillips (+)
    No.0 / No.1 / No.2 / No.3
  • Tip size / flathead (-) blade width (mm) B1
    3 / 4 / 5 / 6
  • Single Product/Set Classification
    Set Product
  • Grip Type
    Resin
  • Material 1
    Chrome Vanadium Steel
  • Material 2
    Carbon Steel
  • Material 3
    PP・TPR
  • Set Contents Accessories
    2-way ratchet driver / 6.35 mm insertion angle socket (4/5/5.5/6/7/8/10/11/12 mm)/25 mm bit (Phillips [No.0/No.1 x 2 bits/No.2 x 2 bits/No.3 x 2 bits]; Flathead [3/4/5/6]) / 25 mm bit (Torx [T10/T15/T20/T25/T27/T30/T40]) / 25 mm bit (Hex [1.5/2/2.5/3/4/5/6); Pozi bit [PZ1/PZ2]) / case

Product Description

A handy and convenient daily-use tool, ideal for use around the home and in offices, such as for assembling furniture and for maintenance, etc.
[Features]
· Thin type ratchet driver convenient for working with narrow spaces.
· 38 pcs set
[Applications]
· Maintenance work around the home and office, etc.

Specifications of EMT-38C

  • Tip standards
    Combination
  • Tip size / Phillips (+)
    No.0 / No.1 / No.2 / No.3
  • Tip size / flathead (-) blade width (mm) B1
    3 ~ 6
  • Single Product/Set Classification
    Set Product
  • Grip Type
    Resin
  • Material 1
    Chrome Vanadium Steel
  • Material 2
    Carbon Steel
  • Material 3
    PP・TPR
  • Set Contents Accessories
    2-way ratchet driver / 6.35 mm insertion angle socket (4/5/5.5/6/7/8/10/11/12 mm)/25 mm bit (Phillips [No.0/No.1 x 2 bits/No.2 x 2 bits/No.3 x 2 bits]; Flathead [3/4/5/6]) / 25 mm bit (Torx [T10/T15/T20/T25/T27/T30/T40]) / 25 mm bit (Hex [1.5/2/2.5/3/4/5/6); Pozi bit [PZ1/PZ2]) / case
Part Number
EMT-38C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 587.09

EVA TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1