(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Soft G Ratchet Screwdriver

Soft G Ratchet Screwdriver

You can add up to 6 items to the comparison list.

Loading...

Specifications of ERD-4

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / Phillips (+)
    No.1 / No.2 / No.3
  • Tip size / flathead (-) blade width (mm) B1
    6
  • Single Product/Set Classification
    Set Product
  • Magnet
    NA
  • Grip Type
    Resin
  • Number Contained In A Packet
    Accessory tool bit number: Set of 4
  • Application
    For tightening screws.
  • Function 1
    The soft grip is now easier to hold.
  • Function 2
    Bits can be stored in the main body.
  • Function 3
    Can use a commercial 6.35 mm width across flats hex bit.
  • Material 1
    Main Body/Bit: Chrome Vanadium Steel
  • Material 2
    Handle: PP+TPR Resin
  • Set Contents Accessories
    +No.1・+No.2・+No.3・-6mm
  • Notes 1
    Do not use on live electrical equipment. Select a unit that matches the size of the screw.
  • Notes 2
    Do not use for unintended applications.
  • Product Width(mm)
    30
  • Product Height(mm)
    120
  • Product Depth(mm)
    30
  • Product Weight(g)
    120
  • Supplement 1
    Rotation changeover switch
Part Number
ERD-4
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 241.37

EVA TOOL 1 Piece(s) 6 Day(s)

Basic Specifications

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / Phillips (+)
    No.1 / No.2 / No.3
  • Tip size / flathead (-) blade width (mm) B1
    6
  • Single Product/Set Classification
    Set Product
  • Magnet
    NA
  • Grip Type
    Resin
  • Number Contained In A Packet
    Accessory tool bit number: Set of 4
  • Application
    For tightening screws.
  • Function 1
    The soft grip is now easier to hold.
  • Function 2
    Bits can be stored in the main body.
  • Function 3
    Can use a commercial 6.35 mm width across flats hex bit.
  • Material 1
    Main Body/Bit: Chrome Vanadium Steel
  • Material 2
    Handle: PP+TPR Resin
  • Set Contents Accessories
    +No.1・+No.2・+No.3・-6mm
  • Notes 1
    Do not use on live electrical equipment. Select a unit that matches the size of the screw.
  • Notes 2
    Do not use for unintended applications.
  • Product Width(mm)
    30
  • Product Height(mm)
    120
  • Product Depth(mm)
    30
  • Product Weight(g)
    120
  • Supplement 1
    Rotation changeover switch

Product Description

Easily gripped soft grip is adopted.

Specifications of ERD-4

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / Phillips (+)
    No.1 / No.2 / No.3
  • Tip size / flathead (-) blade width (mm) B1
    6
  • Single Product/Set Classification
    Set Product
  • Magnet
    NA
  • Grip Type
    Resin
  • Number Contained In A Packet
    Accessory tool bit number: Set of 4
  • Application
    For tightening screws.
  • Function 1
    The soft grip is now easier to hold.
  • Function 2
    Bits can be stored in the main body.
  • Function 3
    Can use a commercial 6.35 mm width across flats hex bit.
  • Material 1
    Main Body/Bit: Chrome Vanadium Steel
  • Material 2
    Handle: PP+TPR Resin
  • Set Contents Accessories
    +No.1・+No.2・+No.3・-6mm
  • Notes 1
    Do not use on live electrical equipment. Select a unit that matches the size of the screw.
  • Notes 2
    Do not use for unintended applications.
  • Product Width(mm)
    30
  • Product Height(mm)
    120
  • Product Depth(mm)
    30
  • Product Weight(g)
    120
  • Supplement 1
    Rotation changeover switch
Part Number
ERD-4
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 241.37

EVA TOOL 1 Piece(s) 6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1